AD7352

PRODUCTION

Differential Input, Dual, Simultaneous Sampling, 3 MSPS, 12-Bit, SAR ADC

Viewing:

Part Details

  • Dual 12-bit SAR ADC
  • Simultaneous Sampling
  • Throughput rate: 3 MSPS Per Channel
  • Specified for VDD of 2.5 V
  • No conversion latency
  • Power dissipation:26 mW at 3 MSPS
  • On-chip reference:2.048 V ± 0.25%, 6ppm/°C
  • Dual conversion with read
  • High speed serial interface: SPI-/QSPI-/MICROWIRE-/ DSP-compatible
  • −40°C to +125°C operation
  • Available in a 16-lead TSSOP
AD7352
Differential Input, Dual, Simultaneous Sampling, 3 MSPS, 12-Bit, SAR ADC
AD7352 Functional Block Diagram AD7352 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations

AD7352 IBIS Models 2


Evaluation Kits

EVAL-AD7352

AD7352 Evaluation Board

Product Details

The EVAL-AD7352EDZ is a fully featured evaluation Kit for the AD7352. This board operates in stand alone mode or in conjunction with the Converter Evaluation and Development board, EVAL-CED1Z . When operated with the Converter Evaluation and Development board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Converter Evaluation and Development board.

EVAL-AD7352
AD7352 Evaluation Board

Latest Discussions

Recently Viewed