AD7224
NOT RECOMMENDED FOR NEW DESIGNSLC2MOS 8-Bit DAC with Output Amplifiers
- Part Models
- 11
- 1ku List Price
- Starting From $10.88
Overview
- 8-Bit CMOS DAC with Output Amplifiers
- Operates with Single or Dual Supplies
- Low Total Unadjusted Error:
Less Than 1 LSB Over Temperature
- Extended Temperature Range Operation
- mP-Compatible with Double Buffered Inputs
- Standard 18-Pin DIPs, and 20-Terminal Surface
Mount Package and SOIC Package
The AD7224 is a precision 8-bit, voltage-output, digital-to-analog converter with output amplifier and double buffered interface logic on a monolithic CMOS chip. No external trims are required to achieve full specified performance for the part.
The double buffered interface logic consists of two 8-bit registers— an input register and a DAC register. Only the data held in the DAC register determines the analog output of the converter. The double buffering allows simultaneous update in a system containing multiple AD7224's. Both registers may be made transparent under control of three external lines, CS, WR and LDAC. With both registers transparent, the RESET line functions like a zero override; a useful function for system calibration cycles. All logic inputs are TTL and CMOS (5V) level compatible and the control logic is speed compatible with most 8-bit microprocessors.
Specified performance is guaranteed for input reference voltages from +2V to +12.5V when using dual supplies. The part is also specified for single supply operation using a reference of +10V. The ouput amplifier is capable of developing +10V across a 2 kΩ load.
The AD7224 is fabricated in an all ion-implanted high speed Linear Compatible CMOS (LC2MOS) process which has been specifically developed to allow high speed digital logic circuits and precision analog circuits to be integrated on the same chip.
Documentation
Data Sheet 2
Application Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| 5962-9090801M2A | 20 ld LCC | ||
| 5962-9090801MVA | 18-Lead CerDIP | ||
| AD7224CQ | 18-Lead CerDIP | ||
| AD7224KNZ | 18-Lead PDIP | ||
| AD7224KPZ | 20-Lead Flatpack | ||
| AD7224KRZ-1 | 20-Lead SOIC (Wide) | ||
| AD7224KRZ-18 | 18-Lead SOIC (Wide) | ||
| AD7224KRZ-18REEL | 18-Lead SOIC (Wide) | ||
| AD7224LNZ | 18-Lead PDIP | ||
| AD7224LPZ | 20-Lead Flatpack | ||
| AD7224LRZ-18 | 18-Lead SOIC (Wide) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 9, 2018 - 16_0026 Qualify TeamQuest Technology, Inc. for Burn-in and Life Test of Military and Aerospace Devices |
||
| 5962-9090801M2A | ||
| 5962-9090801MVA | ||
|
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
| 5962-9090801M2A | ||
| 5962-9090801MVA | ||
| AD7224CQ | ||
|
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
| 5962-9090801M2A | ||
| 5962-9090801MVA | ||
| AD7224CQ | ||
|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
| 5962-9090801M2A | ||
| 5962-9090801MVA | ||
| AD7224CQ | ||
| AD7224KNZ | PRODUCTION | |
| AD7224KPZ | PRODUCTION | |
| AD7224KRZ-1 | PRODUCTION | |
| AD7224KRZ-18 | PRODUCTION | |
| AD7224LNZ | PRODUCTION | |
| AD7224LPZ | PRODUCTION | |
| AD7224LRZ-18 | PRODUCTION | |
|
Nov 7, 2012 - 12_0199 Qualification of New Conductive Silver-Filled Glass Die Attach Adhesive for Cerdip and Ceramic Flatpack (Cerpack) Packages. |
||
| 5962-9090801MVA | ||
| AD7224CQ | ||
|
Mar 7, 2019 - 19_0046 Assembly Transfer of 18,20,24,28 Lead PDIP to Cirtek |
||
| AD7224KNZ | PRODUCTION | |
| AD7224LNZ | PRODUCTION | |
|
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
| AD7224KNZ | PRODUCTION | |
| AD7224LNZ | PRODUCTION | |
|
Feb 7, 2011 - 10_0003 Halogen Free Material Change for SOIC Wide Body Products Assembled at Amkor |
||
| AD7224KRZ-1 | PRODUCTION | |
| AD7224KRZ-18 | PRODUCTION | |
| AD7224KRZ-18REEL | PRODUCTION | |
| AD7224LRZ-18 | PRODUCTION | |
|
Aug 4, 2010 - 10_0117 Halogen Free Material Change for SOIC_W Products at Carsem |
||
| AD7224KRZ-1 | PRODUCTION | |
|
Sep 9, 2022 - 22_0148 Assembly Site Transfer for 18L SOIC_W Products |
||
| AD7224KRZ-18 | PRODUCTION | |
| AD7224KRZ-18REEL | PRODUCTION | |
| AD7224LRZ-18 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| AD5300 | PRODUCTION | 2.7 V to 5.5 V, 140 µA, Rail-to-Rail Voltage Output 8-Bit DAC in SOT-23 and MicroSOIC Packages |
| AD5601 | PRODUCTION | 2.7 V to 5.5 V, <100 μA, 8-Bit nanoDAC, SPI Interface in LFCSP and SC70 |
| AD5611 | PRODUCTION | 2.7 V to 5.5 V, <100 μA, 10-Bit nanoDAC, SPI Interface in LFCSP and SC70 |
Tools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Open Tool