AD7172-4

RECOMMENDED FOR NEW DESIGNS

Low Power,  with 4- or 8-channel, 24-bit, 31.25 kSPS, Sigma-Delta ADC with True Rail-to-Rail Buffers

Viewing:

Part Details

  • Fast and flexible output rate: 1.25 SPS to 31.25 kSPS
  • Channel scan data rate of 6.21 kSPS/channel (161 μs settling)
  • Performance specifications
    • 17.2 noise free bits at 31.25 kSPS
    • 24 noise free bits at 5 SPS
    • INL: ±2 ppm of FSR
  • 85 dB rejection of 50 Hz and 60 Hz with 50 ms settling
  • User configurable input channels
    • 4 fully differential channels or 8 single-ended channels
    • Crosspoint multiplexer
  • True rail-to-rail analog and reference input buffers
  • Internal or external clock
  • Power supply
    • AVDD1 = 3.0 V to 5.5 V, AVDD2 = IOVDD = 2 V to 5.5 V
    • Split supply with AVDD1 and AVSS at ±2.5 V or ±1.65 V
  • ADC current: 1.5 mA
  • Temperature range: −40°C to +105°C
  • 3- or 4-wire serial digital interface (Schmitt trigger on SCLK)
    • Serial port interface (SPI), QSPI-, MICROWIRE-, and DSPcompatible
AD7172-4
Low Power,  with 4- or 8-channel, 24-bit, 31.25 kSPS, Sigma-Delta ADC with True Rail-to-Rail Buffers
AD7172-4 Functional Block Diagram AD7172-4 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
AD7173-8 RECOMMENDED FOR NEW DESIGNS

Low Power, 8-/16-Channel, 31.25 kSPS, 24-Bit, Highly Integrated Sigma-Delta ADC

AD7175-2 RECOMMENDED FOR NEW DESIGNS 24-Bit, 250 kSPS, Sigma-Delta ADC with 20 µs Settling and True Rail-to-Rail Buffers
AD7172-2 RECOMMENDED FOR NEW DESIGNS Low Power, 24-Bit, 31.25 kSPS, Sigma-Delta ADC with True Rail-to-Rail Buffers
AD7176-2 RECOMMENDED FOR NEW DESIGNS 24-Bit, 250 kSPS Sigma Delta ADC with 20 µs Settling
AD7177-2 RECOMMENDED FOR NEW DESIGNS 32-Bit, 10 kSPS, Sigma-Delta ADC with 100 µs Settling and True Rail-to-Rail Buffers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Virtual Eval - BETA

Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.

Open Tool

Design Tool 1

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

IBIS Model 1


Evaluation Kits

eval board
EVAL-AD7172-4

AD7172-4 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD7172-4
  • PC control in conjunction with the system demonstration platform (SDP), see the EVAL-SDP-CB1Z from Analog Devices, Inc., for additional information
  • PC software for control and data analysis (time domain)
  • Standalone capability

Product Details

The EVAL-AD7172-4SDZ evaluation kit features the AD7172-4, a 24-bit, 31.25 kSPS analog-to-digital converter (ADC) with integrated rail-to-rail analog input buffers, on-board power supply regulation, and an external amplifier section for amplifier evaluation. A 7 V to 9 V ac to dc adapter is regulated to 5 V and 3.3 V; this voltage supplies the AD7172-4 and support compo-nents. The EVAL-AD7172-4SDZ connects to a USB port via the SDP on the EVAL-SDP-CB1Z controller board.

The EVAL-AD7172-4SDZ evaluation software fully configures the AD7172-4 device functionality via a user accessible register interface and provides dc time domain analysis in the form of waveform graphs, histograms, and associated noise analysis for ADC performance evaluation.

EVAL-AD7172-4
AD7172-4 Evaluation Board
EVAL-AD7172 Image

Reference Designs

PLC/DCS Quad Channel Voltage and Current Input Front End
CN0364 Circuits from the lab

PLC/DCS Quad Channel Voltage and Current Input with HART Compatibility

Features and Benefits

  • Quad Channel Voltage and Current Inputs 
  • Fully Isolated 
  • HART Compatibility
CN0364
PLC/DCS Quad Channel Voltage and Current Input with HART Compatibility
PLC/DCS Quad Channel Voltage and Current Input Front End
EVAL-CN0364-SDPZ Evaluation Board

Latest Discussions

No discussions on AD7172-4 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed