AD713

NOT RECOMMENDED FOR NEW DESIGNS

Precision, High Speed, BiFET Quad Op Amp

Viewing:

Overview

  • DC PERFORMANCE
    1.5 mV maximum offset voltage
    8 µV/°C typical drift
    150 V/mV minimum open-loop gain
    2 µV p-p typical Noise, 0.1 Hz to 10 Hz
    True 14-Bit Accuracy
    Single Version: AD711
    Dual Version: AD712
  • Available in 16-lead SOIC, 14-lead P-DIP and Hermetic Cerdip Packages
  • AC PERFORMANCE
    1 µs Settling to 0.01% for 10 V Step
    20 V/µs Slew Rate
    0.0003% Total Harmonic Distortion (THD)
    4 MHz Unity Gain Bandwidth
AD713
Precision, High Speed, BiFET Quad Op Amp
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADA4610-4 RECOMMENDED FOR NEW DESIGNS Low Noise, Precision, Rail-to-Rail Output, JFET Quad Op Amplifiers
ADA4000-4 PRODUCTION Quad, Low Cost, Precision JFET Input Operational Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • AD713

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

AD713 SPICE Macro Models 7

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed