AD648S

PRODUCTION

Aerospace Dual Precision, Low Power BiFET Op Amp

Viewing:

Overview

  • DC Performance:
    Quiescent Current: 400 µA Max
    Bias Current: 10pA Max
    Noise: 2µV p-p typical, 0.1 to 10Hz
  • AC Performance:
    Slew Rate: 1.8V/µs typical
    Unity Gain Bandwidth: 1MHz typical
AD648S
Aerospace Dual Precision, Low Power BiFET Op Amp
AD648S_q-8 Pin Configuration AD648S_h-08-1 Pin Configuration AD648S Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on AD648S yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed