Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

AD624

NOT RECOMMENDED FOR NEW DESIGNS

High Precision, Low Noise Instrumentation Amplifier

Viewing:

Overview

  • Low Noise: 0.2 µV p-p 0.1 Hz to 10 Hz
  • Low Gain TC: 5 ppm max (G = 1)
  • Low Nonlinearity: 0.001% max (G = 1 to 200)
  • High CMRR: 130 dB min (G = 500 to 1000)
  • Pin Programmable Gains of
    1, 100, 200, 500, 1000
  • Low Input Offset Voltage: 25 µV, max
  • Low Input Offset Voltage Drift: 0.25 µV/°C max
  • Gain Bandwidth Product: 25 MHz
  • No External Components Required
  • Internally Compensated
AD624
High Precision, Low Noise Instrumentation Amplifier
AD624-fbl
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
Request a Driver/Software

Tools & Simulations

In-Amp Error Calculator

These tools will help estimate error contributions in your instrumentation amplifier circuit. It uses input parameters such as temperature, gain, voltage input, and source impedance to determine the errors that can contribute to your overall design.

Open Tool

AD624 SPICE Macro Models 5

Latest Discussions

Recently Viewed