AD5751

PRODUCTION

Industrial I/V Output Driver, Single-Supply, 55 V Maximum Supply, Programmable Ranges

Viewing:

Part Details

  • Current output ranges: 0 mA to 20 mA, 0 mA to 24 mA, or 4 mA to 20 mA
    • ±0.03% FSR typical total unadjusted error (TUE)
    • ±5 ppm/°C typical output drift
    • 2% overrange
  • Voltage output ranges: 0 V to 5 V, 0 V to 10 V, 0 V to 40 V
    • ±0.02% FSR typical total unadjusted error (TUE)
    • ±3 ppm/°C typical output drift
  • Overrange capability on all ranges
  • Flexible serial digital interface
  • On-chip output fault detection
  • PEC error checking
  • Asynchronous CLEAR function
  • Power supply range
    • AVDD: 12 V (± 10%) to 55 V (maximum)
  • Output loop compliance to AVDD − 2.75 V
  • Temperature range: −40°C to +105°C
  • 32-lead 5 mm × 5 mm LFCSP package
AD5751

Industrial I/V Output Driver, Single-Supply, 55 V Maximum Supply, Programmable Ranges

AD5751-FBL AD5751 Pin Configuration
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
eval board
EVAL-AD5750

AD5750 Evaluation Board

Product Details

The evaluation board can be connected to a PC via USB interface. Software is provided that can be used to program the registers of the AD5750 via the USB interface to the PC.

EVAL-AD5750
AD5750 Evaluation Board
AD5750 Evaluation Board AD5750 Evaluation Board - Bottom View AD5750 Evaluation Board - Top View

Reference Designs

Basic Analog Output Circuit for Single Channel
CN0204 Circuits from the lab

Flexible, High Voltage, High Accuracy, Low Drift PLC/DCS Analog Output Module

Features and Benefits

  • High voltage, up to 44V
  • Programmable analog output
  • Galvanic isolation from rest of system
  • Ideal for PLC and DCS modules
CN0204
Flexible, High Voltage, High Accuracy, Low Drift PLC/DCS Analog Output Module
Basic Analog Output Circuit for Single Channel

Latest Discussions

Recently Viewed