AD5328

PRODUCTION

2.5 V to 5.5 V Octal Voltage Output 12-Bit DACs in 16-Lead TSSOP

Viewing:

Part Details

  • AD5308: 8 buffered 8-bit DACs in 16-lead TSSOP
    A version: ±1 LSB INL, B version: ±0.75 LSB INL
  • AD5318: 8 buffered 10-bit DACs in 16-lead TSSOP
    A version: ±4 LSB INL, B version: ±3 LSB INL
  • AD5328: 8 buffered 12-bit DACs in 16-lead TSSOP
    A version: ±16 LSB INL, B version: ±12 LSB INL
  • Low power operation: 0.7 mA @ 3 V
  • Power-down to 120 nA @ 3 V, 400 nA @ 5 V
  • Double-buffered input logic
  • Guaranteed monotonic by design over all codes
  • Buffered/unbuffered/VDD reference input options
  • Output range: 0 V to VREF or 0 V to 2 VREF
  • Power-on reset to 0 V
  • Programmability
    Individual channel power-down
    Simultaneous update of outputs (LDAC)
  • Low power, SPI-®, QSPI-, MICROWIRE-, and DSP-compatible 3-wire serial interface
AD5328
2.5 V to 5.5 V Octal Voltage Output 12-Bit DACs in 16-Lead TSSOP
AD5308/AD5318/AD5328 Functional Block Diagram AD5308/AD5318/AD5328 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Interface Transceivers & Isolators 2
ADuM1300 PRODUCTION Triple-Channel Digital Isolator
ADUM1310 PRODUCTION Triple-Channel Digital Isolators
Operational Amplifiers (Op Amps) 4
AD820 PRODUCTION Single-Supply, Rail-to-Rail, Low Power FET-Input Op Amp
OP295 PRODUCTION Rail-to-Rail Dual Op Amp
AD8638 PRODUCTION 16 V Auto-Zero, Rail-to-Rail Output Operational Amplifier
AD8639 PRODUCTION 16V Dual Auto-Zero, Rail-to-Rail Output, Precision Amplifier
Voltage References 6
REF192 PRODUCTION 2.5V Precision Micropower, Low Dropout, Low Voltage Reference
ADR3425 PRODUCTION Micro-Power, High-Accuracy 2.5V Voltage Reference
ADR4525 PRODUCTION Ultra-Low-Noise, High-Accuracy 2.5V Voltage Reference
REF195 PRODUCTION 5.0V Precision Micropower, Low Dropout, Low Voltage Reference
ADR4550 PRODUCTION Ultra-Low-Noise, High-Accuracy 5.0V Voltage Reference
ADR435 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Evaluation Kits

eval board
EVAL-AD5328

AD5328DBZ Evaluation Board

Features and Benefits

  • Full featured evaluation board in conjunction with nanoDAC® motherboard (EVAL-MBnanoDAC-SDZ)
  • On-board references
  • Various link options
  • PC control in conjunction with Analog Devices, Inc., system demonstration platform (SDP)

Product Details

The AD5328DBZ evaluation board is designed to help users quickly prototype new AD5328 circuits and reduce design time. The AD5328 operates from a single 2.5 V to 5.5 V supply.


For full details, see the AD5328 data sheet, which must be used in conjunction with UG-978 when using the EVAL-AD5328DBZ evaluation board.


The evaluation board interfaces to the USB port of a PC via the SDP-B board. Software is available for download to allow the user to program the AD5328.


This evaluation board requires the EVAL-SDP-CB1Z board (SDP-B controller board), which is available for order on the Analog Devices website.

EVAL-AD5328
AD5328DBZ Evaluation Board
Eval-AD5328DBZ-Angle-web Eval-AD5328DBZ-Bottom-web Eval-AD5328DBZ-Top-web

Latest Discussions

Recently Viewed