AD5326

PRODUCTION

+2.5V to +5.5V, 400µA, 2-Wire Interface, Quad Voltage Output 12-Bit DAC

Viewing:

Overview

  • AD5306: 4 buffered, 8-bit DACs in 16-lead TSSOP
  • A version: ±1 LSB INL; B version: ±0.625 LSB INL
  • AD5316: 4 buffered, 10-bit DACs in 16-lead TSSOP
  • AD5326: 4 buffered, 12-bit DACs in 16-lead TSSOP
  • A version: ±4 LSB INL; B version: ±2.5 LSB INL
  • A version: ±16 LSB INL; B version: ±10 LSB INL
  • Low power operation: 400 μA @ 3 V, 500 μA @ 5 V
  • See datasheet for additional features

AD5326
+2.5V to +5.5V, 400µA, 2-Wire Interface, Quad Voltage Output 12-Bit DAC
AD5306/AD5316/AD5326 Functional Block Diagram AD5306/AD5316/AD5326 Pin Configuration
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
Request a Driver/Software

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Precision DAC Error Budget Tool

Evaluation Kits

eval board
EVAL-AD5326

AD5326 Evaluation Board

Features and Benefits

  • Full featured evaluation board in conjunction with nanoDAC® motherboard (EVAL-MBnanoDAC-SDZ)
  • On-board references
  • Various link options
  • PC control in conjunction with Analog Devices, Inc., system demonstration platform (SDP)

Product Details

The AD5326 evaluation board is designed to help users quickly prototype new AD5326 circuits and reduce design time. The AD5326 operates from a single 2.5 V to 5.5 V supply.


Full data is available in the AD5326 data sheet, which must be consulted in conjunction with UG-977 when using the evaluation board.


The evaluation board interfaces to the USB port of a PC via the SDP-B controller board (EVAL-SDP-CB1Z). Software is supplied with the evaluation board to allow the user to program the AD5326.


This evaluation board requires the SDP-B controller board (EVAL-SDP-CB1Z).


EVAL-AD5326
AD5326 Evaluation Board
Eval-AD5326DBZ-Angle-web Eval-AD5326DBZ-Bottom-web Eval-AD5326DBZ-Top-web

Latest Discussions

Recently Viewed