AD22100
PRODUCTIONVoltage Output Temperature Sensor with Signal Conditioning
- Part Models
- 15
- 1ku List Price
- Starting From $3.05
Overview
- 200°C Temperature Span
- Accuracy Better Than ±2% of Full Scale
- Linearity Better Than ±1% of Full Scale
- Temperature Coefficient of 22.5 mV/°C
- Output proportional to temperature x V+
- Single-supply Operation
- Reverse Voltage Protection
- Minimal Self Heating
- High Level, Low Impedance Output
The AD22100 is a monolithic temperature sensor with on-chip signal conditioning. It can be operated over the temperature range -50°C to +150°C, making it ideal for use in numerous HVAC, instrumentation and automotive applications.
The signal conditioning eliminates the need for any trimming, buffering or linearization circuitry, greatly simplifying the system design and reducing the overall system cost.
The output voltage is proportional to the temperature times the supply voltage (ratiometric). The output swings from 0.25 V at -50°C to +4.75 V at +150°C using a single +5.0 V supply.
Due to its ratiometric nature, the AD22100 offers a cost effective solution when interfacing to an analog-to-digital converter. This is accomplished by using the ADC's +5 V power supply as a reference to both the ADC and the AD22100 (See Figure 2 of the datasheet), eliminating the need for and cost of a precision reference to both the ADC and the AD22100 eliminating the need for and cost of a precision reference (see Figure 2).
APPLICATIONS
- HVAC systems System temperature compensation
- Board level temperature sensing
- Electronic thermostats
MARKETS
- Industrial process control
- Instrumentation
- Automotive
Documentation
Data Sheet 1
Application Note 1
Student Zone Article page 1
Analog Dialogue 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD22100ARZ | 8-Lead SOIC | ||
| AD22100ARZ-R7 | 8-Lead SOIC | ||
| AD22100ARZ-RL | 8-Lead SOIC | ||
| AD22100AT | 3-Lead TO-92 | ||
| AD22100ATZ | 3-Lead TO-92 | ||
| AD22100KCHIPS | none available | ||
| AD22100KRZ | 8-Lead SOIC | ||
| AD22100KRZ-REEL7 | 8-Lead SOIC | ||
| AD22100KT | 3-Lead TO-92 | ||
| AD22100KTZ | 3-Lead TO-92 | ||
| AD22100SRZ | 8-Lead SOIC | ||
| AD22100SRZ-REEL7 | 8-Lead SOIC | ||
| AD22100STZ | 3-Lead TO-92 | ||
| AD52009C-PT | DIE | ||
| AD52009C-PT-WL | DIE |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 16, 2025 - 25_0091 Qualification of Wafer Fabrication Site Analog Devices, Inc. Camas WA for (Bipolar) Products |
||
| AD22100ARZ | PRODUCTION | |
| AD22100ARZ-R7 | PRODUCTION | |
| AD22100ARZ-RL | PRODUCTION | |
| AD22100AT | PRODUCTION | |
| AD22100ATZ | PRODUCTION | |
| AD22100KCHIPS | PRODUCTION | |
| AD22100KRZ | PRODUCTION | |
| AD22100KRZ-REEL7 | PRODUCTION | |
| AD22100KT | PRODUCTION | |
| AD22100KTZ | PRODUCTION | |
| AD22100SRZ | PRODUCTION | |
| AD22100SRZ-REEL7 | PRODUCTION | |
| AD22100STZ | PRODUCTION | |
| AD52009C-PT | PRODUCTION | |
| AD52009C-PT-WL | PRODUCTION | |
|
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
| AD22100ARZ | PRODUCTION | |
| AD22100ARZ-R7 | PRODUCTION | |
| AD22100ARZ-RL | PRODUCTION | |
| AD22100AT | PRODUCTION | |
| AD22100ATZ | PRODUCTION | |
| AD22100KRZ | PRODUCTION | |
| AD22100KRZ-REEL7 | PRODUCTION | |
| AD22100KT | PRODUCTION | |
| AD22100KTZ | PRODUCTION | |
| AD22100SRZ | PRODUCTION | |
| AD22100SRZ-REEL7 | PRODUCTION | |
| AD22100STZ | PRODUCTION | |
|
Sep 9, 2009 - 07_0083 Polyimide Change |
||
| AD22100ARZ | PRODUCTION | |
| AD22100ARZ-R7 | PRODUCTION | |
| AD22100ARZ-RL | PRODUCTION | |
| AD22100AT | PRODUCTION | |
| AD22100ATZ | PRODUCTION | |
| AD22100KRZ | PRODUCTION | |
| AD22100KRZ-REEL7 | PRODUCTION | |
| AD22100KT | PRODUCTION | |
| AD22100KTZ | PRODUCTION | |
| AD22100SRZ | PRODUCTION | |
| AD22100SRZ-REEL7 | PRODUCTION | |
| AD22100STZ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.