AD22057

NOT RECOMMENDED FOR NEW DESIGNS

Single Supply Sensor Interface Amplifier

Viewing:

Overview

  • Gain of ×20 Alterable from ×1 to ×160
  • Input CMR from Below Ground to 6× (VS - 1 V)
  • Output Span 20 mV to (VS - 0.2) V
  • 1-, 2-, 3-Pole Low-Pass Filtering Available
  • Accurate Midscale Offset Capability
  • Differential Input Resistance 400 kΩ
  • Drives 1kΩ Load to +4 V Using VS = +5 V
  • Supply Voltage: +3.0 V to +36 V
  • Transient Spike Protection and RFI
    Filters Included
  • Peak Input Voltage (40 ms): 60 V
  • Reversed Supply Protection: -34 V
  • Operating Temperature Range: -40°C
    to +125°C
AD22057
Single Supply Sensor Interface Amplifier
AD22057-fbl AD22057 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
AD8202 PRODUCTION High Common-Mode Voltage, Single-Supply Difference Amplifier
AD8218 PRODUCTION Zero Drift, Bi-Directional Current Shunt Monitor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

Recently Viewed