AD210

Obsolete

Precision, Wide Bandwidth 3-Port Isolation Amplifier

Viewing:

Part Details

  • High CMV Isolation: 2500 V rms
    Continuous ±3500 V Peak Continuous
  • Small Sive: 1.00" x 2.10" x 0.350"
  • Three-Port Isolation: Input, Output, and Power
  • Low Nonlinearity: ±0.012% max
  • Wide Bandwidth: 20kHz Full-Power
    (-3 dB)
  • Low Gain Drift: ±25 ppm/°C max
  • High CMR: 120 dB (G = 100 V/V)
  • Isolated Power: ±15 V @ ±5 mA
  • Uncommitted Input Amplifier
AD210
Precision, Wide Bandwidth 3-Port Isolation Amplifier
AD210-fbl