AD203

Obsolete

Rugged, Military Temperature Range, 1 0 kHz Bandwidth Isolation Amplifier

Viewing:

Overview

  • Rugged Design:  characterized to MIL-STD-883C
    • Environmental Test Methods
      1004 (Moisture Resistance)
      1010 Condition B (Temperature Cycling, -55°C to +125°C)
      2002 Condition B (Mechanical Shock@ 1,500 g for 0.5 ms)
      2004 (Lead Integrity)
      2007 Condition A (Variable Frequency Vibration @20g)
      2015 (Resistance to Solvents)
  • Reliable Design: Conforms to Stringent Quality and Reliability Standards
  • Characterized to the Full Military Temperature Range
    • -55°C to +125°C Rated Performance
  • 10 kHz Full Power Bandwidth
  • Low Nonlinearity: ±0.025% max
  • Wide Output Range: ±10 V min (Into a 2.5 kΩ Load)
  • High CMV Isolation: 1500 V RMS Continuous
  • Isolated Power: ±15 V DC@ ±5 mA
  • Small Size: 2.23"x0.83"x0.65" 56.6 mmx21.1 mmx16.5 mm
  • Uncommitted Input Amplifier
  • Two-Port Isolation Through Transformer Coupling
AD203
Rugged, Military Temperature Range, 1 0 kHz Bandwidth Isolation Amplifier
AD203-fbl
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
Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on AD203 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed