AD841

PRODUCTION

Wideband, Unity-Gain Stable, Fast Settling Op Amp

Viewing:

Overview

  • Unity-Gain Bandwidth: 40 MHz
  • Fast Settling: 110 ns to 0.01%
  • Slew Rate: 300 V/µs
  • Full Power Bandwidth:
    4.7 MHz for 20 V p-p into a 500 Ω load
  • Input Offset Voltage: 1mV max
  • Input Voltage Noise:
    15 nV/√Hz typ
  • Open-loop gain:
    45 V/mV into a 1 kΩ load
  • Output current: 50 mA min
  • Supply current: 12 mA max
AD841
Wideband, Unity-Gain Stable, Fast Settling Op Amp
AD841-pcl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

VRMS/dBm/dBu/dBV calculators

A utility to convert between standard units of power measurement and signal strength.

Open Tool

Power Dissipation vs Die Temp

This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.

Open Tool

Latest Discussions

Recently Viewed