OP270

NOT RECOMMENDED FOR NEW DESIGNS

Low Noise Precision Dual Op Amp

Viewing:

Part Details

  • Very low noise density of
    5 nV/√Hz at 1 kHz maximum 
  • Excellent input offset voltage of 75 μV maximum
  • Low offset voltage drift of
    1 μV/°C maximum 
  • Very high gain of 1500 V/mV minimum
  • Outstanding CMR of 106 dB minimum 
  • Slew rate of 2.4 V/μs typical 
  • Gain bandwidth product of
    5 MHz typical
  • Industry-standard 8-lead dual pinout
OP270
Low Noise Precision Dual Op Amp
OP270 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
AD8672 PRODUCTION Precision Low Noise, Low Input Bias Current Dual Op Amp
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

Recently Viewed