Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

AMP01S

PRODUCTION

Aerospace Low-Noise Precision Instrumentation Amplifier

Viewing:

Part Details

  • Low Input Offset Voltage: 50 µV Max
  • Very Low Input Offset Voltage Drift
  • Low Noise: 0.12 µV p-p (0.1 Hz to 10 Hz)
  • Excellent Output Drive
  • Capacitive Load Stability to 1 µF
  • Gain Range: 0.1 to 10,000
  • Excellent Linearity: 16-Bit at G = 1000
  • High CMR: 125 dB min (G = 1000)
  • Low Bias Current: 4 nA Max
  • May Be Configured as a Precision Op Amp
  • Output-Stage Thermal Shutdown
AMP01S
Aerospace Low-Noise Precision Instrumentation Amplifier
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet