Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceLH0070
NOT RECOMMENDED FOR NEW DESIGNSPrecision 10V Reference
- Part Models
- 6
- 1ku List Price
- Starting From $35.00
Part Details
- Pin Compatible with LH0070 and AD581
- Ultralow Drift—5ppm/°C Max Slope
- Trimmed Output Voltage
- Operates in Series or Shunt Mode
- Output Sinks and Sources in Series Mode
- Very Low Noise < 1ppmP-P 0.1Hz to 10Hz
- > 100dB Ripple Rejection
- Minimum Input Voltage of 11V
The LT1031/LT0070 are precision 10V references with ultralow drift and noise, extremely good long term stability, and almost total immunity to input voltage variations. The reference output will both source and sink up to 10mA and can be used as a shunt regulator (two terminal Zener) with the same precision characteristics as the three terminal connection. Special care has been taken to minimize thermal regulation effects and temperature induced hysteresis.
The LT1031 reference is based on a buried Zener diode structure which eliminates noise and stability problems associated with surface breakdown devices. Further, a subsurface Zener exhibits better temperature drift and time stability than even the best band-gap references.
Unique circuit design makes the LT1031 the first three terminal IC reference to offer ultralow drift without the use of high power on-chip heaters. Output voltage is pretrimmed to 0.05% accuracy.
The LT1031 can be used as a plug-in replacement for the AD581 and LH0070*, with improved electrical and thermal performance.
Applications
- A-to-D and D-to-A Converters
- Precision Regulators
- Digital Voltmeters
- lnertial Navigation Systems
- Precision Scales
- Portable Reference Standard
Documentation
Data Sheet 1
Reliability Data 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
5962-8688201XA | 3 ld TO-05 | ||
5962-8688202XA | 3 ld TO-05 | ||
LH0070-0H | ROUND HEADER/METAL CAN | ||
LH0070-1H | ROUND HEADER/METAL CAN | ||
LH0070-2H | ROUND HEADER/METAL CAN | ||
LH0070-2H/883 | ROUND HEADER/METAL CAN |
Part Models | Product Lifecycle | PCN |
---|---|---|
Aug 30, 2022 - 22_0196 Test Site Transfer of RH, SMD, Class-S, Special Flow, MIL-STD-883 Products from Analog Devices Milpitas to ADGT |
||
5962-8688201XA | PRODUCTION | |
5962-8688202XA | PRODUCTION | |
Mar 4, 2022 - 22_0025 Implement Laser Top Mark for TO Metal Can Packages Assembled in Team Pacific Corporation. |
||
5962-8688201XA | PRODUCTION | |
5962-8688202XA | PRODUCTION | |
LH0070-0H | ||
LH0070-1H | ||
LH0070-2H | ||
LH0070-2H/883 |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Latest Discussions
No discussions on LH0070 yet. Have something to say?
Start a Discussion on EngineerZone®