AD7885
过期16-Bit, Monolithic A/D Converter with a Byte Reading Structure
概述
|
|
The AD7884/AD7885 is a 16-bit monolithic analog-to-digital converter with internal sample-and-hold and a conversion time of 5.3 µs. The maximum throughput rate is 166 kSPS. It uses a two pass flash architecture to achieve this speed. Two input ranges are available: ±5 V and ±3 V. Conversion is initiated by the CONVST signal. The result can be read into a microprocessor using the CS and RD inputs on the device. The AD7884 has a 16-bit parallel reading structure while the AD7885 has a byte reading structure. The conversion result is in 2s complement code.
The AD7884/AD7885 has its own internal oscillator which controls conversion. It runs from ±5 V supplies and needs a VREF+ of +3 V.
The AD7884 is available in a 40-pin plastic DIP package and in a 44-pin PLCC package.
The AD7885 is available in a 28-pin plastic DIP package and the AD7885A is available in a 44-pin PLCC package.
参考资料
数据手册 1
应用笔记 1
技术文章 3
评估设计文件 1
这是最新版本的数据手册
软件资源
找不到您所需的软件或驱动?
申请驱动/软件最新评论
需要发起讨论吗? 没有关于 AD7885的相关讨论?是否需要发起讨论?
在EngineerZone®上发起讨论