Electronic Surveillance and Countermeasures
Electronic surveillance and protection systems help mitigate the impact of interfering emitters. We support technological advances in this area with continuous development of state-of-the-art RF/microwave components, modules, and subsystems.
Explore Applications in Electronic Surveillance and Countermeasures
Electronic Surveillance and Countermeasures
Surveillance receivers utilize our wideband ADCs, RF transceivers, low-noise amplifiers, and mixer technology to achieve unparalleled levels of sensitivity and detection. Our RF DACs and advanced synthesizers enable sophisticated signal generation to support advanced countermeasures. Amplifiers using GaN processes offer higher power and efficiency in smaller footprints and can serve as TWT replacements using our specialized combining techniques.
Government Brochure
Analog Devices is a trusted technology partner providing comprehensive solutions and capabilities to support defense innovation.
Introducing the ADSY1100 Series
Analog Devices’ ADSY1100-series is a family of wideband multichannel RF digitizers in a 3UVPX SOSA™ -aligned format.
Recent Release: ADPA1112
Learn more about our recently released 1GHz to 22GHz, 15W, GaN Power Amplifier suitable for EW applications.
Files and Downloads
Application Note
AN-827: A Resonant Approach to Interfacing Amplifiers to Switched-Capacitor ADCs
203 kB
Book & eBook
Understanding Silent Switcher Technology: High Efficiency, Low EMI eBook
7.75 M
Data Sheet
ADRF5144: 10 W Average, Silicon SPDT, Reflective Switch, 1 GHz to 20 GHz Data Sheet
565.95 K
ADRF5141 Silicon, Transmit and Receive Switch with Limiter, 6 GHz to 12 GHz Data Sheet
675.82 K
AD9208: 14-Bit, 3 GSPS, JESD204B, Dual Analog-to-Digital Converter Data Sheet
1.8 M
Evaluation Software
IMU Evaluation Software: Problems, Solutions and Updates
ZIP
IMU Evaluation Software for the EVAL-ADISx Platforms
671.63 K
Informational
Ahead of What’s Possible: ADI’s Hybrid Module Manufacturing Center
622.85 K
Product Selection Guide
RF, Microwave, and Millimeter Wave Product Selection Guide
9.7 M
Solutions Bulletin & Brochure
APOLLO MxFE™ AD9084 Brochure
9.92 MB
Government Brochure - ADI Solutions Go Beyond Semiconductor Components
2.27 M
ADSY1100 Brochure
2.26 M
Solutions for Rapid Prototyping Brochure
595.11 K
Silent Switcher Technology
1.74 M
Electronic Warfare Brochure
1.84 M
Custom Integrated Solutions Brochure
1.2 M
High Reliability Components and Solutions
603.23 K
Aerospace and Defense Capabilities Brochure
1.74 M