QSH5718

RECOMMENDED FOR NEW DESIGNS

NEMA 23 stepper motors

Viewing:

Overview

  • NEMA 23 mounting configuration
  • 6.35mm axis diameter, 20mm axis length
  • Step angle 1.8
  • Optimized for microstep operation
  • Optimized fit for TMC239/TMC249/TMC262 based driver circuits
  • 4 Wire connection
  • CE approved
  • Flange max. 56.5mm x 56.5mm
  • D-cut of 15mm length and 0.5mm depth
  • Up to 75V recommended operation voltage
  • Variants with encoder: 10000 lines/ 40000 counts
QSH5718
NEMA 23 stepper motors
qsh5718-51-28-101-10k qsh5718
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
Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Motor Drivers & Motion Controllers Modules 1
TMCM-1160 RECOMMENDED FOR NEW DESIGNS Motor mountable stepper motor controller/driver module 9 to 51V, 2.8A, 256 µSteps, with USB, CAN and RS485 Interface, StallGuard, CoolStep
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on QSH5718 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed