KHPA0811

Obsolete

8-11 GHz RF High Power Amplifier Modules

Viewing:

Overview

  • Highest Power
  • Smallest Footprint
  • Lightest Weight

The KHPA0811 SSPA family is a series of broadband amplifiers covering 8-11 GHz.  These broadband amplifiers are capable of outputting up to 8KW of pulsed RF power.  A number of options are available depending on customer requirements such as TTL local remote switching.  500W, 1000W, 2000W and 8000W models are available.  Lower power models are available upon request.

Applications

  • Commercial Radar
  • Military Radar
  • Electronic Warfare
  • Test Equipment

KHPA0811
8-11 GHz RF High Power Amplifier Modules
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed