ADuM6420A
RECOMMENDED FOR NEW DESIGNSQuad-Channel Isolators with Integrated DC-to-DC Converter (4:0 directionality)
- Part Models
- 4
- 1ku List Price
- Starting From $7.17
Overview
- isoPower integrated, isolated dc-to-dc converter
- 100 mA output supply
- AEC-Q100 qualified for automotive applications
- ADuM6421AW
- Meets CISPR 32/EN55032 Class B emission limits up to 5 Mbps at a full load on a 2-layer PCB
- Quad dc to 100 Mbps signal isolation channels
- 28-lead, fine pitch, SOIC with 8.3 mm minimum creepage
- High temperature operation: 125°C maximum
- High common-mode transient immunity: 100 kV/μs
- Safety and regulatory approvals (pending)
- UL recognition 5000 V rms for 1 minute per UL 1577
- CSA certification per IEC 62368-1, IEC 61010-1, and IEC 60601-1
- VDE V 0884-11 certificate of conformity (pending)
- VIORM = 566 V peak
- CQC certification per GB4943.1-2011 (pending)
The ADuM6420A/ADuM6421A/ADuM6422A/ADuM6423A/ADuM6424A1 are quad-channel digital isolators with an isoPower®, integrated, isolated dc-to-dc converter. Based on the Analog Devices, Inc., iCoupler® technology, the dc-to-dc converter provides regulated, isolated power that meets CISPR 32/EN 55032 Class B limits at a full load on a 2-layer printed circuit board (PCB) with ferrites. Popular voltage combinations and the associated output current levels are listed in Table 1 in the data sheet.
The ADuM6420A/ADuM6421A/ADuM6422A/ADuM6423A/ADuM6424A eliminate the need for a separate, isolated dc-to-dc converter in 500 mW, isolated designs. The iCoupler chip scale transformer technology is used for isolated logic signals and for the magnetic components of the dc-to-dc converter. The result is a small form factor, total isolation solution.
The ADuM6420A/ADuM6421A/ADuM6422A/ADuM6423A/ADuM6424A isolators provide four independent isolation channels. See the Pin Configurations and Function Descriptions in the data sheet for additional information.
APPLICATIONS
- RS-232 transceivers
- Power supply start-up bias and gate drives
- Isolated sensor interfaces
- Automotive on-board charger (OBC) and dc to dc
- Industrial programmable logic controllers (PLCs)
1 Protected by U.S. Patents 5,952,849; 6,873,065; 6,903,578; and 7,075,329. Other patents are pending.
Documentation
Data Sheet 1
User Guide 1
Safety and Regulatory Compliance 1
Video 2
Solutions Bulletin & Brochure 1
Safety and Regulatory Compliance 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADUM6420ABRNZ3 | 28-Lead SOIC (Wide, Finer Pitch) | ||
| ADUM6420ABRNZ3-RL | 28-Lead SOIC (Wide, Finer Pitch) | ||
| ADUM6420ABRNZ5 | 28-Lead SOIC (Wide, Finer Pitch) | ||
| ADUM6420ABRNZ5-RL | 28-Lead SOIC (Wide, Finer Pitch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 19, 2023 - 23_0285 ADuM6420A/ADuM6421A/ADuM6422A/ADuM6423A/ADuM6424A Data Sheet Revision |
||
| ADUM6420ABRNZ3 | PRODUCTION | |
| ADUM6420ABRNZ3-RL | PRODUCTION | |
| ADUM6420ABRNZ5 | PRODUCTION | |
| ADUM6420ABRNZ5-RL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
IBIS Model 1
Evaluation Kits
Latest Discussions
No discussions on ADUM6420A yet. Have something to say?
Start a Discussion on EngineerZone®