LTC2686

RECOMMENDED FOR NEW DESIGNS

8-Channel, 12-/16-Bit Voltage Output SoftSpan DAC

Viewing:

Overview

  • Eight independent SoftSpan DAC channels
  • Independently programmable output ranges: 0 V to 5 V, 0 V to 10 V, ±5 V, ±10 V, ±15 V
  • Full 12-/16-bit resolution at all ranges
  • Flexible single- or dual-supply operation
  • Maximum INL error: ±3 LSB (LTC2686-16), ±0.75 LSB (LTC2686-12)
  • Precision 4.096 V reference, ±10 ppm/°C maximum
  • A/B toggle or sinusoidal dither using up to 3 toggle pins
  • Multiplexer for output voltage and load current sense
  • Outputs drive ±55 mA guaranteed
  • 6 mm × 6 mm, 40-lead LFCSP
  • 4.5 mm × 4.5 mm, 64-ball WLCSP
LTC2686
8-Channel, 12-/16-Bit Voltage Output SoftSpan DAC
LTC2686 Pin Configuration LTC2686 Pin Configuration LTC2686 Functional Block Diagram
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
LTC268x Console Application 1

The LTC268X Mbed example software can be used as a starting point for developing your own code for Analog Devices DC2873A-B or DC2904A board in your own environment utilizing the benefits of the Mbed platform.


Tools & Simulations


Evaluation Kits

eval board
DC2904A

Evaluating the LTC2686 8-Channel, 16-Bit Voltage Output SoftSpan DAC

Features and Benefits

  • Fully featured evaluation board for the LTC2686 multichannel voltage output DAC
  • Flexible output power supply configuration
  • Easy connection to external loads
  • Test points to monitor DAC status signals
  • ACE evaluation software compatible

Product Details

The DC2904A-B is a fully featured evaluation board that is used to evaluate the LTC2686, an 8-channel, precision voltage output digital-to-analog converter (DAC).

The DC2904A-B is controlled through a serial peripheral interface (SPI) from the J1 connector. The SPI signals are sent from the DC2026C controller board through the ribbon cable that is connected to the DC2904A-B.

The DC2904A-B uses Analysis, Control, Evaluation (ACE) software to provide an intuitive graphical user interface (GUI) that configures and controls the LTC2686 using the SPI interface.

The LTC2686 is used for various voltage mode biasing applications such as optical modulators for data communications. The output voltage range for each channel is software selectable, and any channel can be routed to the DC2904A-B MUX pin, allowing either the channel voltage or current to be externally monitored.

For full specifications on the LTC2686, see the LTC2686 data sheet, which must be consulted in conjunction with the user guide when using the DC2904A-B.

eval board
DC2904A

Evaluating the LTC2686 8-Channel, 16-Bit Voltage Output SoftSpan DAC

Features and Benefits

  • Fully featured evaluation board for the LTC2686 multichannel voltage output DAC
  • Flexible output power supply configuration
  • Easy connection to external loads
  • Test points to monitor DAC status signals
  • ACE evaluation software compatible

Product Details

The DC2904A-B is a fully featured evaluation board that is used to evaluate the LTC2686, an 8-channel, precision voltage output digital-to-analog converter (DAC).

The DC2904A-B is controlled through a serial peripheral interface (SPI) from the J1 connector. The SPI signals are sent from the DC2026C controller board through the ribbon cable that is connected to the DC2904A-B.

The DC2904A-B uses Analysis, Control, Evaluation (ACE) software to provide an intuitive graphical user interface (GUI) that configures and controls the LTC2686 using the SPI interface.

The LTC2686 is used for various voltage mode biasing applications such as optical modulators for data communications. The output voltage range for each channel is software selectable, and any channel can be routed to the DC2904A-B MUX pin, allowing either the channel voltage or current to be externally monitored.

For full specifications on the LTC2686, see the LTC2686 data sheet, which must be consulted in conjunction with the user guide when using the DC2904A-B.

DC2904A
Evaluating the LTC2686 8-Channel, 16-Bit Voltage Output SoftSpan DAC
DC2904A Evaluation Board DC2904A Evaluation Board - Top View DC2904A Evaluation Board - Bottom View
DC2904A
Evaluating the LTC2686 8-Channel, 16-Bit Voltage Output SoftSpan DAC
DC2904A Evaluation Board DC2904A Evaluation Board - Top View DC2904A Evaluation Board - Bottom View

Latest Discussions

Recently Viewed