製品概要
機能と利点
- 2.5 GSPS utilizing JESD204B high speed serial interface
- Optional on-board or external clocking
- Specific design and I/O added for multi-board synchronization
製品概要
The AD-FMCADC2-EBZ is a high-speed data acquisition board featuring the AD9625 single channel ADC at 2500 MSPS, in a FMC form factor which supports the JESD204B high speed serial interface. The AD9625 is a 12-bit monolithic sampling analog-to-digital converter (ADC) that operates at conversion rates of up to 2.5 GSPS. This product is designed for sampling wide bandwidth analog signals up to the second Nyquist zone. The combination of wide input bandwidth, high sampling rate, and excellent linearity of the AD9625 is ideally suited for spectrum analyzers, data acquisition systems, and a wide assortment of military electronics applications, such as radar and jamming/anti-jamming measures.
The board meets most of the FMC specifications in terms of mechanical size, mounting hole locations, and more. Although this board does meet most of the FMC specifications, it’s not meant as a commercial off-the-shelf (COTS) board. If you want a commercial, ready to integrate product, please refer to one of the many FMC manufacturers and the FMC specification (ANSI/VITA 57.1).
This board is targeted to use the ADI reference designs that work with Xilinx development systems. ADI provides complete source (HDL and software) to re-create those projects (minus the IP provided by the FPGA vendors, which we use), but may not provide enough info to port this to your custom platform
The design of the board is specifically tailored to synchronizing multiple AD-FMCADC2-EBZ boards together. For more information on synchronization please refer to A Test Method for Synchronizing Multiple GSPS Converters.
The reference design includes the device data capture via the JESD204B serial interface and the SPI interface. The samples are written to the external DDR-DRAM. It allows programming the device and monitoring its internal registers via SPI.
マーケット&テクノロジー
対象となる製品
パッケージの内容
AD-FMCADC2-EBZ Boardはじめに
For all the information needed to get started with this board please refer to the AD-FMCADC2-EBZ FMC Board User Guide.
リファレンス・ボード
Reference Board: AD-FMCADC2-EBZ
- Product Categories:
- Data Converters
- Power Management
ADC,12-Bit, 2.5 GSPS, JESD204B
ADP21192A Step Down DC-DC Regulator
ADP7104High Accuracy 500mA LDO
ADP7104High Accuracy 500mA LDO
ADP7104High Accuracy 500mA LDO
ADP7104High Accuracy 500mA LDO
ADP17412A Low Vin Low Dropout LDO
ADP1753Low Vin / Vout 800mA LDO
ADP1753Low Vin / Vout 800mA LDO

推奨システム動作環境
The minimum requirements for evaluating the AD-FMCADC2-EBZ would be a PC capable or running Vivado Design Suite from Xilinx and the development kit for your FPGA of choice. Fully supported carriers currently include the ZC706 and VC707 platforms. Refer to ADI AD-FMCADC2-EBZ Boards & Xilinx Reference Design.