OP16S
製造中Aerospace Precision JFET-Input Op Amp
- 製品モデル
- 2
- 1Ku当たりの価格
- 最低価格:$738.67
製品情報
|
|
The OP16S device offers clear advantages over industry-generic devices and are superior in performance to many dielectrically-isolated and hybrid op amps. All devices offer offset voltages as low as 0.5mV with TCVOS guaranteed to 10µV/°C. A unique input bias cancellation circuit reduces the IB by a factor of 10 over conventional designs. In addition, ADI specifies IB and IOS with the devices warmed up and operating at 25°C ambient.
The OP16S device was designed to provide real precision performance along with high speed. Although it can be nulled, the design objective was to provide low offset-voltage without nulling. Systems generally become more cost effective as the number of trim circuits is decreased. ADI achieves this performance by use of an improved Bipolar compatible JFET process coupled with on-chip, zener-zap offset triming.
ドキュメント
データシート 1
高レベル放射線レポート 1
| 製品モデル | ピン/パッケージ図 | 資料 | CADシンボル、フットプリント、および3Dモデル |
|---|---|---|---|
| 5962R8954304VGA | 8 ld Header | ||
| 5962R8954304VPA | 8-Lead CerDIP |
| 製品モデル | 製品ライフサイクル | PCN |
|---|---|---|
|
9 29, 2022 - 22_0195 Shipment Carrier Change for TO-99 Header Package |
||
| 5962R8954304VGA | 製造中 | |
|
7 30, 2018 - 16_0026 Qualify TeamQuest Technology, Inc. for Burn-in and Life Test of Military and Aerospace Devices |
||
| 5962R8954304VGA | 製造中 | |
| 5962R8954304VPA | 製造中止 | |
|
10 29, 2017 - 17_0079 Qualification of TeamQuest Technology Inc., Philippines as an Alternate Test Site for TC-Vos Testing |
||
| 5962R8954304VGA | 製造中 | |
|
11 18, 2015 - 15_0219 Laser Marking Standardization for Aerospace Packages |
||
| 5962R8954304VGA | 製造中 | |
| 5962R8954304VPA | 製造中止 | |
|
10 2, 2013 - 13_0163 Qualify TSSI Cavite, Phils for Burn-in and Life Test of MIL-PRF-38535 QMLV Aerospace Devices |
||
| 5962R8954304VGA | 製造中 | |
| 5962R8954304VPA | 製造中止 | |
|
11 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
| 5962R8954304VGA | 製造中 | |
| 5962R8954304VPA | 製造中止 | |
|
11 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
| 5962R8954304VGA | 製造中 | |
| 5962R8954304VPA | 製造中止 | |
|
11 7, 2012 - 12_0199 Qualification of New Conductive Silver-Filled Glass Die Attach Adhesive for Cerdip and Ceramic Flatpack (Cerpack) Packages. |
||
| 5962R8954304VPA | 製造中止 | |
|
2 9, 2009 - 08_0073 Change of Seal Glass Material for Cerdip & Cerpak Packages |
||
| 5962R8954304VPA | 製造中止 | |
|
12 19, 2025 - 25_0094 Obsolescence of Select Aerospace Products |
||
| 5962R8954304VPA | 製造中止 | |
これは最新改訂バージョンのデータシートです。
ソフトウェア・リソース
必要なソフトウェア/ドライバが見つかりませんか?
ドライバ/ソフトウェアをリクエスト最新のディスカッション
OP16Sに関するディスカッションはまだありません。意見を投稿しますか?
EngineerZone®でディスカッションを始める