ADH576S
新規設計に推奨Aerospace, GaAs, MMIC, x2 Active Multiplier Chip, 18 GHz to 29 GHz Fout
- 製品モデル
- 1
- 1Ku当たりの価格
- 最低価格:$647.68
製品情報
- High Output Power: +17 dBm
- Low Input Power Drive: - 2 dBm to +6 dBm
- Fo Isolation: > 20 dBc @ Fout = 24 GHz
- 100 kHz SSB Phase Noise: -132 dBc/Hz
- Single Supply: +5 V @ 82 mA
- Die Size: 1.11 mm X 1.16 mm X 0.1 mm
- Screened in accordance with MIL-PRF-38534, Class K
The ADH576S die is a x2 active broadband frequency multiplier utilizing GaAs PHEMT technology. When driven by a +3 dBm signal, the multiplier provides +17 dBm typical output power from 18 GHz to 29 GHz. The Fo and 3Fo isolations are >20 dBc and >30 dBc respectively at 24 GHz. The ADH576S is ideal for use in LO multiplier chains for Pt to Pt & VSAT Radios yielding reduced parts count vs. traditional approaches. The low additive SSB Phase Noise of -132 dBc/Hz at 100 kHz offset helps maintain good system noise performance.
Applications
- Clock Generation
- Point-to-point Radios
- Instrumentation
- Military & Space
ドキュメント
| 製品モデル | ピン/パッケージ図 | 資料 | CADシンボル、フットプリント、および3Dモデル |
|---|---|---|---|
| HMC8332 | DIE |
ソフトウェア・リソース
必要なソフトウェア/ドライバが見つかりませんか?
ドライバ/ソフトウェアをリクエスト最新のディスカッション
ADH576Sに関するディスカッションはまだありません。意見を投稿しますか?
EngineerZone®でディスカッションを始める