概要

機能と利点

  • The ZCU104 Evaluation Kit enables designers to jumpstart designs for embedded vision applications such as surveillance, Advanced Driver Assisted Systems (ADAS), machine vision, Augmented Reality (AR), drones and medical imaging.

  • The ADI Power delivery solutions support multiple reference designs using DC/DC module and monolithic solutions. ADI offers several options for powering the Zu7 FPGA.

  • Our module-based solutions combine a small footprint, while maximizing efficiency and tight regulation. Our monolithic based solutions support a lower cost optimized power delivery solution for mass production.

  • ADI provides supporting documentation to enable you to validate the power solution for your application seamlessly.

  • For a complete list power designs and use cases, please contact your local FAE.

  • Please refer to the circuit descriptions below that best support your design.

回路機能とその特長

Circuit Description ZCU104 Monolithic

Rail/Function Part Number(s) Description
0.9V: VCCINT_VCU Internal supply voltage for the video codec unit
1.13V: Utility
LTC3605AEUF#PBF 20V, 5A Synchronous Step-Down Regulator
0.85V: VCCINT LTC7131EY-1#PBF 25A Single Monolithic Buck Regulator with PMBus Interface
1.8V: VCCAUX, VCCO_PSIO
1.2V: VCCO, Board power
3.3V: VCCO, Board power
2.5V: Utility
3.3V: Utility
5V: Utility
LT8652SEV#PBF Dual Channel 8.5A Silent Switcher
0.9V: MGTAVCC
0.85V: MGTAVCC
1.8V: VADJ_FMC
1.2V: VMGTAVTT
LTC3633AEUFD#TRPBF Dual Channel 3A, 20V Monolithic Synchronous Step-Down Regulator
1.8V: VMGTVCCAUX/MGTRAVTT LT3045EDD#TRPBF or ADP1753ACPZ-R7 500mA, Ultralow Noise, Ultrahigh PSRR Linear Regulator
800mA Low-Vin, Adjustable-Vout LDO Regulator

Circuit Description ZCU104 μModule

Rail/Function Part Number(s) Description
0.9V: VCCINT_VCU Internal supply voltage for the video codec unit
3.3V: VCCO, Board power
2.5V: Utility
0.9V: MGTAVCC
0.85V: MGTAVCC
LTM4622EY#PBF Dual 2.5A or Single 5A Step-Down DC/DC μModule Regulator
0.85V: VCCINT LTM4676AEY#PBF Dual 13A or Single 26A μModule Regulator with Digital Power System Management, PMBus
1.8V: VCCAUX, VCCO_PSIO
3.3V: Utility
LTM4657EY#PBF 8A Step-Down DC/DC μModule Regulator
1.2V: VCCO, Board power
1.8V: VADJ_FMC
5V: Utility
1.13V: Utility
LTM4705 Dual 5A or Single 10A Step-Down DC/DC μModule Regulator
1.2V: VMGTAVTT LTM4623EY#PBF 3A Step-Down DC/DC μModule Regulator
1.8V: VMGTVCCAUX/MGTRAVTT LT3045EDD#TRPBF or ADP1753ACPZ-R7 500mA Ultralow Noise, Ultrahigh PSRR Linear Regulator
800mA Low-Vin, Adjustable-Vout LDO Regulator