製品概要

機能と利点

  • Edge mounted Subminiature Version A (SMA) connector provisions
  • Easy connection to test equipment and other circuits
  • On board LDOs create clean voltage levels for optimum functionality and reduce the necessary power supply connections to one
  • Easy access to various power pins via jumpers
  • Configurable external reference divider
  • Configurable on-board external VCO via the VTUNE EXT evaluation board connection port
  • Auxiliary PLL-VCO outputs
  • External VCO inputs

製品概要

This evaluation kit allows the user to communicate with the HMC1190ALP6NE, Dual-Channel Downconverter with integrated Fractional-N / Integer-N PLL & VCO. The HMC1190ALP6NE RF evaluation board has:

  • Bias pins to improve HMC1190ALP6NE performance according to user needs.
  • Differential external VCO input and an auxiliary Charge Pump output. These options allow user to use an external VCO for the LO input of the mixer.
  • Auxiliary differential LO output which allows user to use internal PLL/VCO of HMC1190ALP6NE, as a signal source up to 4100 MHz.
  • On-board VCXO (Voltage Controlled Crystal Oscillator), and a tiny PLL for better phase noise performance.
  • External reference input allows user to lock PLL/VCO of HMC1190ALP6NE to their system clock.
  • Loop filter components and power supply regulators creating a complete synthesizer test platform. The evaluation board can be re-configured for use with an external reference source.

The kit includes a USB interface board and software that generates a graphical user interface (GUI), allowing the user to:

  • Read from & write to all Synthesizer/PLL registers.
  • Observe all Synthesizer/PLL register states for programming & debugging
  • Program the output frequency of the Synthesizer/PLL
  • Reference Divider & Charge Pump Currents
  • Monitor the Lock Detect state
  • Save and recall Synthesizer/PLL configurations
  • Switch between fractional and integer modes
  • Scan the operating frequency range of the Synthesizer/PLL
  • Alternate between two frequencies using the “Frequency Hop” feature for settling time measurements

対象となる製品

Package Contents

  • HMC1190A Evaluation Board
  • USB Interface Board
  • 6-FT. Cable from USB A Male to USB B Male

推奨システム動作環境

  • DC Power Supply and DC Cables
  • Computer (PC) with Standard USB Port
  • Operating system of Windows 2000®, Windows XP®, Windows Vista® or Windows 7®
  • Microsoft .NET Framework 3.5 or higher (available for download from Microsoft Corporation)

購入

表示されている価格は、1個あたりの価格です。

価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。