製品概要

機能と利点

  • Full featured evaluation board for the AD7124-4 
  • PC control in conjunction with the system demonstration platform (EVAL-SDP-CB1Z) 
  • PC software for control and data analysis (time domain) 
  • Standalone capability 

製品概要

The EVAL-AD7124-4SDZ evaluation kit features the AD7124-4 24-bit, low power, low noise analog-to-digital converter (ADC). A 7 V to 9 V external supply is regulated to 3.3 V to supply the AD7124-4 and support all necessary components. The EVAL-AD7124-4SDZ board connects to the USB port of the PC by connection to the EVAL-SDP-CB1Z motherboard.  

The EVAL-AD7124-4SDZ software fully configures the AD7124-4 device register functionality and provides dc time domain analysis in the form of waveform graphs, histograms, and associated noise analysis for ADC performance evaluation. 

The EVAL-AD7124-4SDZ is an evaluation board that is designed to allow the user to evaluate the features of the ADC. The user PC software executable controls the AD7124-4 over the USB through the system demonstration platform board (EVAL-SDP-CB1Z). 

ソフトウェア

ハードウェア (2)

リファレンス設計

購入

PCサイトでは製品の購入が可能です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。