MAX6971
製造中16-Port, 36V Constant-Current LED Driver
- 製品モデル
- 3
- 1Ku当たりの価格
- 最低価格:$3.51
製品情報
- 25Mb, Industry-Standard, 4-Wire Serial Interface
- 3V to 5.5V Logic Supply
- 16 Constant-Current LED Outputs Rated at 36V
- Up to 55mA Continuous Current per Output
- Output Current Programmed by Single Resistor
- 3% Current Matching Between Outputs
- 6% Current Matching Between ICs
- High-Dissipation, 24-Pin Packages
- -40°C to +125°C Temperature Range
The MAX6971 serial-interfaced LED driver provides 16 open-drain, constant-current-sinking LED driver outputs rated at 36V. The MAX6971 operates from a 3V to 5.5V supply. The MAX6971 supply and the LEDs' supply or supplies can power up in any order. The constant-current outputs are programmed together to up to 55mA using a single external resistor. The MAX6971 operates with a 25Mb, industry-standard, 4-wire serial interface.
The MAX6971 uses the industry-standard, shift-register-plus-latch-type serial interface. The driver accepts data shifted into a 16-bit shift register using data input DIN and clock input CLK. Input data appears at the DOUT output 16 clock cycles later to allow cascading of multiple MAX6971s. The latch-enable input, LE, loads the 16 bits of shift register data into a 16-bit output latch to set which LEDs are on and which are off. The active-low output-enable, OE, gates all 16 outputs on and off, and is fast enough to be used as a PWM input for LED intensity control.
For applications requiring LED fault detection, refer to the MAX6983, which automatically detects open-circuit LEDs.
For safety-related applications requiring a watchdog timer, refer to the MAX6983, which includes a fail-safe feature that blanks the display if the serial interface becomes inactive for more than 1s.
The MAX6971 is one of a family of 12 shift-register-plus-latch-type LED drivers. The family includes 8-port and 16-port types, with 5.5V- or 36V-rated LED outputs, with and without open-circuit LED detection and watchdog. All versions operate from a 3V to 5.5V supply, and are specified over the -40°C to +125°C temperature range.
Applications
- Architectural Lighting
- Gaming Features
- Marquee Displays
- Point-of-Order Signs
- Traffic Signs
- Variable Message Signs
ドキュメント
| 製品モデル | ピン/パッケージ図 | 資料 | CADシンボル、フットプリント、および3Dモデル |
|---|---|---|---|
| MAX6971ANG+ | PDIP | ||
| MAX6971AUG+ | Thin Shrink Small-Outline Package | ||
| MAX6971AUG+T | Thin Shrink Small-Outline Package |
| 製品モデル | 製品ライフサイクル | PCN |
|---|---|---|
|
5 21, 2018 - 1752 ASSEMBLY |
||
| MAX6971ANG+ | 製造中 | |
これは最新改訂バージョンのデータシートです。
ソフトウェア・リソース
必要なソフトウェア/ドライバが見つかりませんか?
ドライバ/ソフトウェアをリクエストハードウェア・エコシステム
| 製品モデル | 製品ライフサイクル | 詳細 |
|---|---|---|
| LED ドライバ IC 5 | ||
| MAX6969 | 製造中 | 16-Port, 5.5V Constant-Current LED Driver |
| MAX6979 | 製造中 | 16-Port, 5.5V Constant-Current LED Driver with LED Fault Detection and Watchdog |
| MAX6968 | 製造中 | 8-Port, 5.5V Constant-Current LED Driver |
| MAX6978 | 製造中 | 8-Port, 5.5V Constant-Current LED Driver with LED Fault Detection and Watchdog |
| MAX6977 | 発売前 | 8-Port, 5.5V Constant-Current LED Driver with LED Fault Detection |
ツールおよびシミュレーション
ソフトウェア開発 1
評価用キット
最新のディスカッション
MAX6971に関するディスカッションはまだありません。意見を投稿しますか?
EngineerZone®でディスカッションを始める