HMC253AQS24

PRODUCTION

GAAS MMIC SP8T Non-Reflective Switch, DC - 2.5 GHz

Viewing:

Overview

  • Low Insertion Loss (2 GHz): 1.1dB
  • Single Positive Supply: Vdd = +5V
  • Integrated 3:8 TTL Decoder
  • 24 Lead QSOP Package

The HMC253AQS24 & HMC253AQS24E are lowcost non-reflective SP8T switches in 24-lead QSOP packages featuring wideband operation from DC to 2.5 GHz. The switch offers a single positive bias and true TTL/CMOS compatibility. A 3:8 decoder is integrated on the switch requiring only 3 control lines and a positive bias to select each path. The HMC253AQS24 & HMC253AQS24E SP8T will replace multiple configurations of SP4T and SPDT MMIC switches.

Applications

  • CATV/DBS
  • CDMA
  • Cellular/PCS

HMC253AQS24

GAAS MMIC SP8T Non-Reflective Switch, DC - 2.5 GHz

HMC253AQS24 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC253AQS24
HMC253AQS24 Evaluation Board 

Latest Discussions

Recently Viewed