Reference Design of a 1-Wire® Bidirectional Voltage-Level Translator for 1.8V to 5V

Feb 21 2023

Figure 1

   

Introduction

Devices such as FPGAs, microprocessors, the DS2482-100, and DS2480Bare examples of 1-Wire master devices. The 1-Wire/iButton® slave devices are manufactured by Maxim and comprise an extensive family of parts that typically operate from 2.8V to 5.25V. The 1-Wire masters and slave devices have traditionally been 5V open-drain logic in the past. Today designers need open-drain logic to run at 1.8V at the 1-Wire master IO. While most 1-Wire slave devices can run safely at 5V, most of those same devices cannot run at 1.8V. A bidirectional voltage-level translator circuit is needed to overcome this limitation. This RD (reference design) features the Maxim® MAX3394E, which is a bidirectional voltage-level translator for these applications.

Voltage-Level Translator

The MAX3394E is a dual-level translator available in an 8-pin, 3mm x 3mm TDFN package. It is ideal for driving high-capacitive loads, thanks to its internal slew-rate enhancement circuitry. 1-Wire slave devices often have capacitive loading greater than 500pF. The MAX3394E's VCC I/O pins are protected to ±15kV HBM (Human Body Model), which protects the 1-Wire master. The 1-Wire bus architectures often interface to the external world, making HBM essential. However, it is recommended that a DS9503 be added as ESD protection for the pullup resistor (R3), the optional strong pullup circuitry, and the 1-Wire slave device.

Application Circuit

The circuit in Figure 1 shows the MAX3394E used to perform bidirectional 1.8V to 5V voltage-level translation in an open-drain system.

Figure 1. Schematic of 1-Wire bidirectional voltage level translation from 1.8V to 5V. Note that the pins I/O VL and I/O VCC have a typical 10kΩ internal pullup. The BOM (bill of materials) for this reference design is given in Table 1

Figure 1. Schematic of 1-Wire bidirectional voltage level translation from 1.8V to 5V. Note that the pins I/O VL and I/O VCC have a typical 10kΩ internal pullup. The BOM (bill of materials) for this reference design is given in Table 1


Table 1. Bill of Materials
Item Quantity Reference Part Manufacturer Part Number
1 1 C1 1.0µF 0402 Panasonic ECJ-0EB0J105M
2 2 C2, C3 0.1µF 0201 Panasonic ECJ-ZEB0J104K
3 1 Q1 BSS84-7-F Diodes, Inc/Zetex BSS84-7-F
4 1 R1 33Ω 0201 Panasonic ERJ-1GEJ330C
5 1 R2 10kΩ 0402 Panasonic ERJ-2RKF1002X
6 1 R3 10kΩ 0402 Panasonic ERJ-2RKF1001X
7 1 R4 2.2kΩ 0402 Panasonic ERJ-2RKF2201X
8 2 CH1, CH2 TEST POINT N/A N/A
9 1 U1 MAX3394E Maxim MAX3394EETA+

Waveform Measurements/Test Results

The test results in Figures 2 through 5 were generated from the board built for evaluating the circuit. Setup:

  • VL = 1.8V
  • VCC = 5.0V
  • CH1: 1-Wire master (OW_MASTER)
  • CH2: DS1920 (OW_SLAVE)
  • OW_SLAVE wire length: 2.4m, max.
  • Test results did not include the optional strong pullup circuitry in Figure 1.
  • Room temperature measurements only

Figure 2. The scope plot of a 1-Wire Reset shows the performance of the MAX3394E with presence pulse amplitude of no more than 250mV, lower than a typical 1-Wire master VIL maximum of 0.4V

Figure 2. The scope plot of a 1-Wire Reset shows the performance of the MAX3394E with presence pulse amplitude of no more than 250mV, lower than a typical 1-Wire master VIL maximum of 0.4V


Figure 3. The scope plot of a 1-Wire Write, one timeslot with a clean tLOW1 < 15µs

Figure 3. The scope plot of a 1-Wire Write, one timeslot with a clean tLOW1 < 15µs


Figure 4. The scope plot of a 1-Wire Write, zero timeslot with 60µs < tLOW0 < 120µs

Figure 4. The scope plot of a 1-Wire Write, zero timeslot with 60µs < tLOW0 < 120µs


Figure 5. The scope plot of a 1-Wire Read, zero timeslot with an active 1-Wire slave open-drain return and lower than a typical 1-Wire master VIL maximum of 0.4V

Figure 5. The scope plot of a 1-Wire Read, zero timeslot with an active 1-Wire slave open-drain return and lower than a typical 1-Wire master VIL maximum of 0.4V


Conclusion

This RD for 1.8V to 5V 1-Wire bidirectional logic-level translation drives typical 1-Wire slave devices. The design was built and then tested. The circuit schematic, BOM, and typical waveforms have been presented.

Add to myAnalog

Add article to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Related to this Article

Products

MAX31820PAR
PRODUCTION

1-Wire Parasite-Power, Ambient Temperature Sensor

MAX31820
PRODUCTION

1-Wire Ambient Temperature Sensor

MAX31826
PRODUCTION

1-Wire Digital Temperature Sensor with 1Kb Lockable EEPROM

DS1972 PRODUCTION

iButton 1024-Bit EEPROM

DS1961S PRODUCTION

iButton 1Kb EEPROM with SHA-1 Engine

DS1971 PRODUCTION

iButton 256-Bit EEPROM

DS1920 PRODUCTION

Temperature iButton

DS1822 PRODUCTION

Econo 1-Wire Digital Thermometer

DS18B20-PAR PRODUCTION

1-Wire Parasite-Power Digital Thermometer

DS1973 PRODUCTION

iButton 4Kb EEPROM

DS1922E PRODUCTION

iButton High-Temperature Logger with 8KB Data-Log Memory

DS1922T PRODUCTION

iButton Temperature Loggers with 8KB Data-Log Memory

DS1922L PRODUCTION

iButton Temperature Loggers with 8KB Data-Log Memory

DS1921Z PRODUCTION

High-Resolution Thermochron iButton Devices

DS1921G RECOMMENDED FOR NEW DESIGNS

Thermochron iButton Device

DS28E04-100 PRODUCTION

4096-Bit Addressable 1-Wire EEPROM with PIO

DS28E01-100 PRODUCTION

1Kb Protected 1-Wire EEPROM with SHA-1 Engine

DS2450 Obsolete

1-Wire Quad A/D Converter

DS2432 PRODUCTION

1Kb Protected 1-Wire EEPROM with SHA-1 Engine

DS2431 PRODUCTION

1024-Bit 1-Wire EEPROM

MAX3394E PRODUCTION

±15kV ESD-Protected, High-Drive Current, Dual-/Quad-/Octal-Level Translators with Speed-Up Circuitry

DS1923 LAST TIME BUY

iButton Hygrochron Temperature/Humidity Logger with 8KB Data-Log Memory

DS28EA00 PRODUCTION

1-Wire Digital Thermometer with Sequence Detect and PIO

DS28EC20 RECOMMENDED FOR NEW DESIGNS

20Kb 1-Wire EEPROM

DS28EC20 RECOMMENDED FOR NEW DESIGNS

20Kb 1-Wire EEPROM

DS18S20 PRE-RELEASE

1-Wire Parasite-Power Digital Thermometer

DS18S20-PAR PRE-RELEASE

Parasite-Power Digital Thermometer

DS18S20-PAR PRE-RELEASE

Parasite-Power Digital Thermometer

DS18B20 PRODUCTION

Programmable Resolution 1-Wire Digital Thermometer

DS18B20 PRODUCTION

Programmable Resolution 1-Wire Digital Thermometer

Product Categories
Latest Media 21
Title
Subtitle
Learn More
Add to myAnalog

Add article to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project