banner background image

Universal Input/Output Module Solutions

Flexibility, and being able to pivot manufacturing facilities, is becoming increasingly important with the growing demand for customized products. Software configurable I/O (SWIO) technology provides unprecedented levels of flexibility for any industrial I/O function to be accessed on any pin, allowing channels to be configured at any time. This means customization can happen right at the time of installation, resulting in faster time to market, fewer design resource requirements, and universal products that can be implemented broadly across projects and customers. With deep domain expertise in the process control industrial I/O domain, Analog Devices pioneered the SWIO concept and has worked with our industry partners to provide a highly flexible and valuable technology to meet the cost of ownership demands seen in today’s industrial market.

Value and Benefits

  • Seamless Protocol Bridging: SWIO-enabled junction boxes transition 10BASE-T1L to legacy 4–20 mA/0–5 V standards.
  • Streamlined Logistics: Fewer flexible designs reduce inventory and supply complexity.
  • Accelerated Deployment: Simplified installation cuts design time and lowers CapEx.

Featured Products

buy sample product image
AD5755-1

Quad Channel, 16-Bit, Serial Input, 4 mA to 20 mA and Voltage Output DAC, Dynamic Power Control, HART Connectivity

buy sample product image
AD5758
Single-Channel, 16-Bit Current and Voltage Output DAC with Dynamic Power Control and HART Connectivity

Show More

Arrow image
carousel title icon
Training and Support

Trainings and Tutorials

Title
Subtitle
Learn More
Add to myAnalog

Add article to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

ADI Support

Let us know what you need help with, and we will share the best answers from the ADI knowledge database.

button icon

Get Help