banner background image

A²B™ 2.0 Automotive Audio Bus Solutions

A2B 2.0 Automotive Audio Bus is the next evolution of ADI’s market-leading A2B technology, which builds upon the solid and trusted foundation delivered over the past decade by existing A2B 1.0 products. High performance, low latency, and simplicity of use remain core elements of the A2B 2.0 value proposition. At its core, A2B 2.0 remains an EMC-robust technology, designed specifically for automotive applications, that quadruples the available bus bandwidth (98.3 Mbps, full-duplex) to better address the expected transition to high definition audio in future car architectures. A2B 2.0 utilizes the exact same cable/connector infrastructure as A2B 1.0, allowing car OEMs to easily upgrade their car audio systems. Additionally, A2B 2.0 devices offer unparalleled integration, enabling up to 30% system cost reduction.

Value and Benefits

  • 4× Bandwidth Increase: A2B 2.0 delivers a 4× increase in bus bandwidth, supporting up to 119 up/down audio channels—enough for even the most advanced automotive audio systems.
  • Ethernet Tunneling via OASPI: Integrates an industry-standard Open Alliance SPI (OASPI) interface, enabling Ethernet data tunneling over the
    A2B 2.0 network for enhanced connectivity and flexibility.
  • Up to 30% System Cost Reduction: Achieves significant cost savings—up to 30% in locally powered systems—by increased functional integration and reduction of external eBOM components.
  • Maintains Low Latency & Simplicity: Preserves A2B technology’s hallmark low latency (62 μs) and ease of use, ensuring seamless integration and performance.
  • Comprehensive Development Support: Supported by a broad range of low cost evaluation boards and robust debug/emulator systems, streamlining development from concept to final validation.

A2B™ 2.0: Upgraded Audio Enhances Car as Third Space

A2B 2.0 upgrade revolutionizes in-cabin audio, enabling immersive, connected experiences to transform the car into a true third space.

Read on Signals+

Futuristic car dashboard with digital stock market data and financial graphs overlay
carousel title icon

Solution Resources

Hardware Products

Show More

Arrow image

Evaluation Boards and Kits

buy sample product image
A2B-Analyzer-HP
Next generation A2B Node Emulator and Bus Traffic Monitor- Designed to support A2B1.0 and A2B2.0 transceivers, currently supports A2B2.0 transceivers.

Show More

Arrow image

Software

Please contact your local ADI sales representative to request the required A2B 2.0 software.

Signal Chains

(5)

Click on a section in the diagram below to view available parts.
Related Resources
Title
Subtitle
Learn More
Add to myAnalog

Add article to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Search Our Knowledge Base

Find answers faster — ask, search, and learn from experts, peers, blogs, forums, and FAQs all in one place.

button icon

Get Help