ADAA2455

PRE-RELEASE

Low-cost, 98.3 Mbps Automotive Audio Bus (A2B 2.0) Sub-Node Transceiver

Viewing:

Overview

  • A2B 2.0 BUS FEATURES
    • Line topology
      • Single main node, up to 11 subordinate nodes
      • Up to 15 m between nodes and up to 80 m overall cable length
      • 98.304 Mbps full duplex
    • Clock synchronous multichannel I2S/TDM data over distance
      • 119 upstream and 119 downstream channels per link (for 48 kHz sampled 16-bit channels)
      • Individual 16, 24, or 32-bit channels
      • Phase-aligned sampling at all nodes
      • Low latency node to node communication
    • Asynchronous data over distance
      • Up to 23 Mbps Ethernet Layer-2 A2B MAC-PHY
      • unicast/multicast/broadcast
      • SPI to SPI, SPI to I2C
      • I2C to I2C
      • Mailbox message exchanges up to 126 bytes
      • GPIO to GPIO
  • ADAA2455 TRANSCEIVER FEATURES
    • Configurable as A2B subordinate node only
    • Node descriptor/one-time programmable (OTP) memory
    • Auto-discovery
    • Line diagnostics per link without bias
    • Wake-on-A2B activity
    • Clock output on subordinate nodes without bus operation
    • EMC, ESD optimized for automotive applications
  • ADAA2455 INTERFACE FEATURES
    • 2 serial IO (SIO) PDM data pins
      • Up to 4 high dynamic range microphone inputs
    • I2C interface
    • 2 general-purpose ADC inputs
    • Up to 16 GPIOs (multiplexed onto other pins)
ADAA2455
Low-cost, 98.3 Mbps Automotive Audio Bus (A2B 2.0) Sub-Node Transceiver
ADAA245x Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Switching Regulators & Controllers 2
MAX77504 PRODUCTION 14V Input, 3A High-Efficiency Buck Converter in WLP or QFN
MAX20075D RECOMMENDED FOR NEW DESIGNS 36V, 600mA/1.2A Mini Buck Converter with 3.5µA IQ
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
A2B-Analyzer-HP

Next generation A2B Node Emulator and Bus Traffic Monitor- Designed to support A2B1.0 and A2B2.0 transceivers, currently supports A2B2.0 transceivers.

Features and Benefits

  • Key Product Features
    • Swappable Transceiver Modules (Personality Modules) - scalable architecture designed for all A2B transceiver versions (initial release supports A2B2.0 transceivers)
    • Node Emulator A2B 2.0
      • ADAA245x — Main/Sub node
    • A2B 2.0 Bus Traffic Monitor
    • Simultaneous Monitor and Emulator operation
    • Selectable audio interface
      • Analog I/O
      • Digital SPDIF I/O
      • USB2.0 Audio Class
      • Streaming from/to PC
    • Intuitive Graphical User Interface
      • Supported on Windows, Linux, MacOS
    • Software Development Kit (SDK)
  • Key Benefits
    • Powerful, multi-function HW
    • Supports Rapid development
    • Software push notifications
    • Fully compatible with SigmaStudio+
    • Software in Loop (SIL) tests with SDK
    • Usage in conjunction with Audio Precision Analyzer

    Product Details

    ADI A2B Analyzer HP is a next-generation hardware platform designed to accelerate the design, debug, and validation of A2B networks. Featuring a hot-swappable Personality Module architecture, it is built to support all A²B transceiver families, including A2B 1.0 (AD242x/AD243x) and A2B 2.0 (ADAA245x).

    Currently, the Analyzer HP supports A2B 2.0 (ADAA245x) transceivers, with future updates planned to extend compatibility.

    Using the A2B Analyzer Studio software, the Analyzer HP can be configured as an active bus emulator, a bus traffic monitor, or both.

    1. A2B Analyzer HP - Hardware Highlights

      • Swappable Personality Modules for true node emulation
      • USB-C Powering
      • Variety of audio input/output interfaces
      • High Speed USB Interface for audio/control communication
      • High Speed Ethernet Interface for audio/control communication (Support Planned in future release)
      • Wifi/Bluetooth Support for Remote Control/triggering options (Support Planned in future release)

    2. A2B Analyzer Studio - Software Highlights

      • GUI
        • Intuitive GUI for device configuration and control
        • No licensing requirements
        • Capture/playback of Real-time audio streams and bus traffic on PC
        • Inject test tones/streams from PC on to the bus for debug
        • A2B Network/node management and diagnostics
        • Audio streaming over USB using ASIO/ALSA/CoreAudio
        • Support for Windows, Linux, MacOS
      • SDK
        • Software Development Kit (SDK) to create custom applications using C/C++ and Python

      The tool can be used in the following scenarios:

        • Engineering – Design & Development
        • Test & Validation
        • Pre-production Testing
        • CE/FCC certification process is underway

    eval board
    ADAA245X-EV-A1CA

    A2B 2.0 Mini Module

    Features and Benefits

    • ADAA2457 A2B 2.0 Transceiver
    • Flexible Audio Interfaces – Multichannel I2S/TDM/PDM support with two independent clock domains and 4-channel ASRC input/output.
    • Versatile Connectivity – Ethernet via OA SPI with 10 Mbps Layer-2 A2B MAC-PHY supporting unicast, multicast, and broadcast.
    • Configurable I/O – Up to 16 multiplexed GPIOs, 8 serial data pins, 4 PWM outputs, 2 ADC inputs, plus I2C and SPI interfaces.
    • Main/Subordinate Node Operation – Supports local power configuration for both node types.
    • Breakout Board Design – Includes dual 24-pin headers for custom hardware interfacing and rapid prototyping.
    • High-Speed SPI-to-SPI Communication – Enables seamless integration with external SPI-based devices.
    • Integrated Power Management – Two MAX20075D 600mA step-down switching regulators for stable operation.
    • Diagnostic & Status LEDs – Visual indicators for power, GPIO/PWM activity, interrupts, and system status.
    • 100-Pin Connector – Designed for easy interfacing with SOM carrier boards and A2B base boards.
    • Onboard EEPROM – Stores configuration data and device identification.

    Product Details

    The ADAA245X-EV-A1CA Mini Module is a compact, cost-effective breakout board designed to accelerate development and evaluation of Automotive Audio Bus (A2B®) systems. It interfaces seamlessly with DSP carrier boards and audio base boards via a 100-pin connector and supports custom hardware integration through a 32-pin (0.1") header. The board functions as either a main or subordinate node, with flexible local power configurations to suit diverse system topologies.

    In an A2B network, the main transceiver located at the host controller generates clock, synchronization, and framing signals for all subordinate nodes. It is programmable over I²C or SPI, and the control bus is embedded within the A2B data stream, allowing direct access to subordinate transceiver registers and any connected peripherals.

    The ADAA245X-EV-A1CA supports direct connections to PDM microphones and a wide range of peripherals via I2C, SPI, OA-SPI, and a multichannel I2S/TDM interface with two independent clock domains. Additional features include up to 16 multiplexed GPIOs, 4 PWM outputs, 2 ADC inputs, and a 4-channel ASRC input/output for asynchronous sample rate conversion. Integrated MAX20075D step-down regulators provide stable power, while onboard diagnostic LEDs offer visual feedback for power, status, GPIO/PWM activity, and interrupts.

    This board is part of a modular evaluation platform that supports various A2B configurations, enabling developers to validate system performance across multiple use cases.

    Note: The ADAA245x-EV-A1CA evaluation board can be used either stand-alone OR when combined with the ADAA24xx-EV-B2BX board to emulate an intelligent A2B-connected node.

    eval board
    ADAA24XX-EV-B2BX

    SigmaDSP Audio Base Board

    Features and Benefits

    • A2B MINI Connector Interface – Connects directly to ADAA245X-EV-A1CA (and other MINI boards) via 100-pin A2B MINI connector.
    • Boot-Ready EEPROM – Supports initialization and configuration storage.
    • USBi Interface – Enables peripheral configuration over I2C, SPI, or OA-SPI via USB.
    • ADAU1452 SigmaDSP Processor – Includes auxiliary ADC breakout, optical SPDIF input/output (standard connectors), status LED, and I2S/TDM breakout header with two multipurpose pins.
    • ADAU1761 Audio CODEC – Provides DAC output and ADC input via 3.5mm stereo jacks.
    • Dynamic CODEC Control – MAX4948 6-channel SPDT switch selects control source: ADAU1452 or A2B MINI-connected board.
    • Robust Power Architecture – Accepts 12V barrel-jack input; includes two MAX77504 regulators for 1.8V and 3.3V IO rails.
    • Wakeup-Enabled Power Supplies – Onboard regulators can be activated via external WAKEUP signal from the A2B MINI-connected board.

    Product Details

    The ADAA24XX-EV-B2BX Sigma-DSP Audio Base Board is a feature-rich platform designed to interface with the ADAA245X-EV-A1CA (and other A2B MINI Boards) via a dedicated high-speed 100-pin A2B MINI connector. It serves as a central hub for audio processing, peripheral configuration, and power management in Automotive Audio Bus (A2B®) systems.

    At its core is the ADAU1452 SigmaDSP processor, offering advanced audio processing capabilities with breakouts for auxiliary ADCs, optical SPDIF input/output, a status LED, and a 0.1" header for interfacing I2S/TDM signals and multipurpose control pins. The board also includes the ADAU1761 CODEC, which delivers high-quality DAC output and ADC input via standard 3.5mm audio jacks.

    A MAX4948 6-channel SPDT switch enables dynamic selection of the CODEC controller—either the onboard DSP or an external board connected through the A2B MINI interface. An additional LED is controllable by the interfaced board for status indication or signaling.

    Peripheral configuration is streamlined through a USBi interface, allowing access to I2C, SPI, and OA-SPI devices. The board also features a boot-capable EEPROM for initialization and configuration storage.

    Power is supplied via a 12V barrel-jack, with onboard regulation provided by dual MAX77504 supplies for selectable 1.8V and 3.3V IO voltages. These regulators can be externally enabled using a WAKEUP signal, allowing synchronized power control from the

    Note: The ADAA24XX-EV-B2BX evaluation board must be combined with the ADAA245x-EV-A1CA eval board to emulate an intelligent A2B-connected node.

    A2B-Analyzer-HP
    Next generation A2B Node Emulator and Bus Traffic Monitor- Designed to support A2B1.0 and A2B2.0 transceivers, currently supports A2B2.0 transceivers.
    A2B ANALYZER HP  Evaluation Board Angle View A2B ANALYZER HP Evaluation Board Side1 View A2B ANALYZER HP Evaluation Board Side2 View
    ADAA245X-EV-A1CA
    A2B 2.0 Mini Module
    ADAA245X-EV-A1CA Evaluation Board Photo Angle View ADAA245X-EV-A1CA Evaluation Board Photo Top View ADAA245X-EV-A1CA Evaluation Board Photo Bottom View
    ADAA24XX-EV-B2BX
    SigmaDSP Audio Base Board
    ADAA24XX-EV-B2BX Evaluation Board Angle View ADAA24XX-EV-B2BX Evaluation Board Top View ADAA24XX-EV-B2BX Evaluation Board Photo Bottom View

    Latest Discussions

    No discussions on ADAA2455 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed