banner background image

A2B™ 1.0 Automotive Audio Bus Solutions

A2B 1.0 is a high bandwidth (50 Mbps), low latency (50 µs), bidirectional digital audio bus capable of transporting I2S/TDM/PDM data and SPI/I2C control information together with clock and power (up to 50W) over a single, low-cost UTP cable. The system topology is comprised of a single main node with up to 16 daisy-chainable subnodes supporting distances up to 30 m between nodes and 300 m over the entire daisy chain. The clock and data are synchronous on all nodes in an A2B 1.0 network, ensuring consistent low latency across the entire network regardless of node position.

Over the past decade, A2B 1.0 has become synonymous with high performance, low latency audio interconnect with hundreds of millions of units deployed across multiple applications, including automotive, consumer, and industrial.

Value and Benefits

  • Deterministic, sub-50μs latency: Critical for latency-sensitive applications such as Road Noise Cancellation (RNC) and In-Car Communications (ICC).
  • Simplified design & reduced cost: Daisy-chain topology cuts wiring weight/cost by up to 75%.
  • Power efficiency: Delivers up to 50W bus power, eliminating dedicated PWR/GND lines and local supplies.
  • Software advantage: Zero SW overhead post-discovery; no need for costly MCUs or memory.
  • Faster development: Low-cost eval kits & full-featured debug tools available from ADI & expansive 3rd party network.
carousel title icon

Solution Resources

Hardware Products

Show More

Arrow image

Evaluation Boards and Kits

Show More

Arrow image

Signal Chains

(5)

Click on a section in the diagram below to view available parts.

ADI Support

Let us know what you need help with, and we will share the best answers from the ADI knowledge database.

button icon

Get Help