Overview

Features & Benefits

Analog Devices, Inc. supports power delivery solutions for the CV28FS Platform. Monolithic solutions are used on the CV28 Platform to power SoC rails as well as other system rails. These regulators are highly integrated discrete solutions optimized for cost, efficiency and footprint.

CV28-DK is a development kit which utilizes Ambarella’s CV28 video SoC. Typical applications for CV28 are driver recorders, driver monitoring systems, electronic mirrors, after-market ADAS cameras etc.

To request schematics and LTpowerPlanner™ files, please reach out to your local field sales office.

Contact ADI if you have questions about the ADI power management solutions used on this board.

Circuit Description

Circuit Description Quantity/Board Manufacturer CT P/N Operating Temperature Parts Description
5V: System Intermediate Bus Voltage 1 LT8641UDC#PBF -40~+125 65V, 3.5A Synchronous Step-Down Silent Switcher with 2.5µA Quiescent Current
0.75V: SOC_VDD 1 LTC3309AIV#PBF -40~+125 5V, 6A Synchronous Step-Down Silent Switcher in 2mm × 2mm LQFN
1.1V: LPDDR4_1v1
1.8V: SOC_VCC/VDDA
3.3V: SOC_VDD
0.8V: SOC_VDDA
1 LT3380EUHD#PBF -40~+125 Multioutput Power Management Solution with 4 Buck Switching and 3 LDO Linear Regulators with I2C
3.3V: Standby Voltage
1.8V/4.6V: OTP_VPP
1.8V: UART_1V8
2.5V: EPHY_2v5
1V: EPHY_1V
5 LT3060EDC#TRMPBF -40~+125 45V VIN, Micropower, Low Noise, 100mA Low Dropout, Linear Regulator