Overview
Features and Benefits
Product Details
The MAX8564 evaluation kit (EV kit) is a fully assembled and tested circuit board that evaluates the MAX8564 dual linear n-FET controller. The MAX8564 circuit generates a 1.5V output voltage at load currents up to 1.5A from a 1.8V input voltage and a 1.05V output voltage at load currents up to 3A from a 1.2V input voltage. The VDD bias supply permits operation from 5V or 12V rails. The MAX8564 EV kit can also evaluate the MAX8563. To evaluate the MAX8563, order a free sample with this EV kit.
Applications
- Desknotes and Notebooks
- Dual/Triple Power Supplies
- Graphic Cards
- Low-Voltage DSP, µP, and Microcontroller Power Supplies
- Motherboards
- Ultra-Low-Dropout Voltage Regulators