MAX8563
MAX8563
Obsolete±1%, Ultra-Low Output Voltage, Dual and Triple Linear n-FET Controllers
Viewing:
Overview
- MAX8563: 3 Outputs
- MAX8564/MAX8564A: 2 Outputs
- ±1% Feedback Regulation
- Adjustable Output Voltage Down to 0.5V
- Can Use Ceramic Output Capacitors
- Wide Supply Voltage Range Permits Operation from 5V or 12V Rails
- Individual Enable Control and POK Signal Allows Sequencing
- Overload Protection Against Soft Short-Circuit Condition
- Undervoltage Short-Circuit Protection
- Drive n-Channel MOSFETs
The MAX8563/MAX8564/MAX8564A ultra-low-output dual and triple LDO controllers allow flexible and inexpensive point-of-load voltage conversion in motherboards, desknotes, notebooks, and other applications.
These parts feature a 0.5V reference voltage with ±1% accuracy providing tight regulation of the output voltage. The MAX8563 has three n-channel MOSFET controller outputs, and the MAX8564/MAX8564A has two controller outputs.
Each controller output is adjustable from 0.5V to 3.3V when VDD = 12V and between 0.5V and 1.8V when VDD = 5V. Each output is independently enabled and asserts a POK signal when the output reaches 94% of the set value. Each output is protected against a soft short-circuit condition by an undervoltage comparator that disables the output when it drops to under 80% of the set voltage for more than 50µs. For a catastrophic short condition, the regulators are shut down immediately if the output drops below 60% of the set voltage.
The MAX8563 is available in a 16-pin QSOP package, and the MAX8564/MAX8564A are available in a 10-pin µMAX® package.
Applications
- Desknotes and Notebooks
- Dual/Triple Power Supplies
- Graphic Cards
- Low-Voltage DSP, µP, and Microcontroller Power Supplies
- Motherboards
- Ultra-Low-Dropout Voltage Regulators
Documentation
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on MAX8563 yet. Have something to say?
Start a Discussion on EngineerZone®