MAX8564
MAX8564
PRODUCTION±1%, Ultra-Low Output Voltage, Dual and Triple Linear n-FET Controllers
- Part Models
- 3
- 1ku List Price
- Starting From $2.63
Viewing:
Overview
- MAX8563: 3 Outputs
- MAX8564/MAX8564A: 2 Outputs
- ±1% Feedback Regulation
- Adjustable Output Voltage Down to 0.5V
- Can Use Ceramic Output Capacitors
- Wide Supply Voltage Range Permits Operation from 5V or 12V Rails
- Individual Enable Control and POK Signal Allows Sequencing
- Overload Protection Against Soft Short-Circuit Condition
- Undervoltage Short-Circuit Protection
- Drive n-Channel MOSFETs
The MAX8563/MAX8564/MAX8564A ultra-low-output dual and triple LDO controllers allow flexible and inexpensive point-of-load voltage conversion in motherboards, desknotes, notebooks, and other applications.
These parts feature a 0.5V reference voltage with ±1% accuracy providing tight regulation of the output voltage. The MAX8563 has three n-channel MOSFET controller outputs, and the MAX8564/MAX8564A has two controller outputs.
Each controller output is adjustable from 0.5V to 3.3V when VDD = 12V and between 0.5V and 1.8V when VDD = 5V. Each output is independently enabled and asserts a POK signal when the output reaches 94% of the set value. Each output is protected against a soft short-circuit condition by an undervoltage comparator that disables the output when it drops to under 80% of the set voltage for more than 50µs. For a catastrophic short condition, the regulators are shut down immediately if the output drops below 60% of the set voltage.
The MAX8563 is available in a 16-pin QSOP package, and the MAX8564/MAX8564A are available in a 10-pin µMAX® package.
Applications
- Desknotes and Notebooks
- Dual/Triple Power Supplies
- Graphic Cards
- Low-Voltage DSP, µP, and Microcontroller Power Supplies
- Motherboards
- Ultra-Low-Dropout Voltage Regulators
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX8564AEUB+ | MINI_SO | ||
| MAX8564AEUB+T | MINI_SO | ||
| MAX8564EUB+ | 10-MINI_SO-N/A |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on MAX8564 yet. Have something to say?
Start a Discussion on EngineerZone®