Overview
Features and Benefits
- MAX32650 Arm® Cortex®-M4 processor with FPU
- 120MHz Core Speed
- 3MB Internal Flash, 1MB Internal SRAM
- 104µW/MHz Executing from Cache at 1.1V
- 240Mbps SDHC/eMMC/SDIO/microSD Interface
- Up to 105 GPIO
- SmartDMA Provides Background Memory Transfers with Programmable Data Processing
 
- Battery Connector and Charging Circuit
- Micro-SD Card Interface
- USB 2.0 Full-Speed Device Interface
- MAX11261 6-Channel, 24-Bit, 16ksps, ADC
- Adafruit® Feather Board Compatible
Product Details
The MAX32650FTHR EV kit provides a platform for evaluating the capabilities of the MAX32650 ultra-low-power memory-scalable microcontroller designed specifically for high-performance, battery-powered applications.
Applications
- Industrial Sensors, IoT
- Sports Watches, Fitness Monitors
- Wearable Medical Patches, Portable Medical Devices
Markets and Technologies
Applicable Parts
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            MAX32650FTHR: Evaluation Kit for the MAX32650 Data Sheet (Rev. 0)4/23/2021PDF1M
- 
                                                                
                                                                    
                                                                                                                                            Solutions For Rapid Prototyping: Answering the Needs of Practicing Engineers8/23/2023PDF784 K