Data Sheet
Rev.
2
1
View All
Overview
Features and Benefits
- Convenient Platform to Evaluate the MAX30001
- Many Easy-to-Reach Test Points
- Measure Individual Supply Currents
- Touchproof Cable Connectors
- Windows® 7/8/10 Compatible GUI software
- Fully Assembled and Tested
- Facilitates IEC 60601-2-47 Compliance Testing
- Ultra-Low-Power Design
Product Details
The MAX30001 evaluation system (EV system) provides a single platform to evaluate the functionality and features of the MAX30001 with Biopotential (ECG, R-to-R, and Pace Detection) and Bioimpedance (BioZ) measurement capabilities. The EV system includes a MAX30001 evaluation kit (EV kit) and a MAX32630FTHR Cortex-M4F microcontroller for wearables. The MAX32630FTHR provides power to the MAX30001 EV kit and contains the firmware necessary to use the EV kit GUI program. The EV kit ships with jumpers installed and supply voltages set to typical operating values. Optional connections exist which can be shunted to make use of different functionalities.
This EV system is not a medical device.
Applications
- Bio Authentication and ECG-On-Demand Applications
- Chest Band Heart Rate Monitors for Fitness Applications
- Impedance Based Heart Rate Detection
- Respiration and Hydration Monitors
- Single-Lead Event Monitors for Arrhythmia Detection
- Single-Lead Wireless Patches for In-Patient/Out-Patient Monitoring
Documentation & Resources
-
Take the Stress Out of Wearable Heart Monitoring11/1/2017PDF271K
-
MAX30001EVSYS ODB File - Design Files10/20/2023TGZ4M