Overview
Features and Benefits
- ASIL-C Compliant
- Factory Programmable OV/UV with ±1% Accuracy
- Single Supply Operation with 3.0V to 5.5V Input Supply Range
- Individual Output Voltages Available from 0.5V to 3.8V
- Resistor-Adjustable Output Voltage
- Individual Output Current up to 6A
- ±1% Output Voltage Accuracy
- Frequency-Synchronization Input
- Individual Enable Inputs
- Individual Active-Low RESET Outputs
- Jumpers and Test Points on Key Nodes for Simplified Evaluation
- -40°C to 125°C Automotive Temperature Range
- Automotive Grade External Components
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX25322 evaluation kit (EV kit) is a fully assembled and tested application circuit for the MAX25322: a highefficiency independent phase dual 6A low-voltage buck converter. The EV kit is created with automotive grade components and can test each of the outputs to full load. Various test points and jumpers are included for evaluation. The standard EV kit includes the installed MAX25322CAFNA/VY+ with a factory preset output voltage of 0.85V on both VOUT1 and VOUT2.
Applications
- Secondary Regulator for SoC/MCU Supply
Markets and Technologies
-
- Telematics, eCall, and Networking Solutions
- Rear Seat Entertainment and Cluster Display Solutions
- Driver and Occupant Monitoring Systems (DMS, OMS)
- Premium Audio Amplifier Solutions
- Advanced Driver Assistance Systems (ADAS) Sensor Fusion ECU Solutions
- Head-Unit and Cockpit ECU Solutions
- Cabin Experience and Infotainment Solutions
- Advanced Driver Assistance Systems (ADAS) Camera Solutions
Applicable Parts
Documentation & Resources
-
MAX25322EVKIT ODB Files - Design Files6/27/2023ZIP827 K