Overview
Features and Benefits
- Full featured evaluation board for the ADRF5515
- Easy connection to test equipment
- Thru line for calibration
Product Details
The ADRF5515 is an integrated, dual-channel receiver front end ideally suited for time division duplexing (TDD) wireless infrastructure applications. The ADRF5515 consists of a high power switch and a two-stage low noise amplifier (LNA) on each channel.
The user guide describes the ADRF5515-EVALZ evaluation board, designed to easily evaluate the features and performance of the ADRF5515. A photograph of the evaluation board is shown in Figure 1.
The ADRF5515 data sheet provides full specifications for the ADRF5515. Consult the ADRF5515 data sheet in conjunction with the user guide when using the evaluation board.
Markets and Technologies
Applicable Parts
Getting Started
EQUIPMENT NEEDED
- DC power supply
- Signal generator
- Spectrum analyzer
- Network analyzer