Overview
Features and Benefits
- ADAQ23878 15 MSPS, 18-bit μModule evaluation board
- Versatile analog signal conditioning circuitry
- On-board reference, LDO, and power supply circuits
- PC software for control and data analysis of time and frequency domain
- System demonstration platform-compatible (SDP-H1)
Product Details
The EVAL-ADAQ23878FMCZ evaluation board (see Figure 1 in the user guide) enables simplified evaluation of the ADAQ23878 15 MSPS, 18-bit, high speed, precision μModule® data acquisition solution. The EVAL-ADAQ23878FMCZ demonstrates the performance of the ADAQ23878 μModule and is a versatile tool for a variety of applications.
The ADAQ23878 μModule combines multiple common signal processing and conditioning blocks into a single device that includes a low noise, fully differential analog-to-digital converter (ADC) driver, a stable reference buffer, a high resolution, 18-bit, 15 MSPS successive approximation register (SAR) ADC, and the critical passive components necessary for optimum performance. A full description of this product is available in the ADAQ23878 data sheet, which must be consulted when using the EVAL-ADAQ23878FMCZ.
The EVAL-ADAQ23878FMCZ interfaces with high speed system demonstration platform (SDP), SDP-H1 (EVAL-SDP-CH1Z), via a 160-pin connector, as shown in Figure 2 in the user guide.
For full details on the ADAQ23878, see the ADAQ23878 data sheet, which must be consulted in conjunction with the user guide when using the EVAL-ADAQ23878FMCZ.
Markets and Technologies
Applicable Parts
Package Contents
EVAL-ADAQ23878FMCZ evaluation boardSystem Requirements
EQUIPMENT NEEDED
PC running Windows® 10 or higher
SDP-H1 (EVAL-SDP-CH1Z) controller board
Low noise, precision signal source (such as the SYS-2700 series)
Standard USB A to USB mini-B
Band-pass filter suitable for 18-bit testing (value based on signal frequency)
SOFTWARE NEEDED
EVAL-ADAQ23878FMCZ ACE plugin
SDP-H1 driver