Overview

Features and Benefits

Product Details

The EVAL-AD4195-4ARDZ evaluation board features the AD4195-4, which is a 24-bit, multichannel, low-noise precision sigma-delta analog-to-digital converter (ADC).

The EVAL-AD4195-4ARDZ evaluation board connects to the USB port of the PC by connecting to the SDP-K1 controller board. A 5V USB supply by the PC is regulated to supply the AD4195-4 and support all necessary components.

The AD4195-4 ACE plug-in fully configures the AD4195-4 device register functionality and provides DC time domain analysis in the form of waveform graphs and associated noise analysis for ADC performance evaluation. The AC analysis is also provided by the software such as a fast fourier transform (FFT), which displays the first five harmonics of the following parameters: SNR, SFDR, S/N+D, and THD.

The EVAL-AD4195-4ARDZ is an evaluation board that allows the user to evaluate the features of the ADC. The user PC software executable controls the AD4195-4 over the USB through the SDP-K1 system demonstration platform (SDP) board.

Full specifications on the AD4195-4 are available in the AD4195-4 data sheet available from Analog Devices, Inc., and must be consulted with this user guide when using the EVAL-AD4195-4ARDZ evaluation board.

Applicable Parts

Getting Started

EQUIPMENT NEEDED

  • EVAL-AD4195-4ARDZ evaluation board
  • SDP-K1 system demonstration platform
  • DC signal source
  • USB cable
  • PC running Windows® with USB 2.0 port

Software

ACE Software

ZIP
59 MB
ACE plug-in for Board.AD417x 1.2026.2141623 [Oct 21 26]
The Board.AD417x Plugin supports the EVAL-AD4170-4ARDZ, EVAL-AD4190-4ARDZ and EVAL-AD4195-4ARDZ boards. The AD4170 is a 24-Bit 500kSPS Multi-Channel Low Noise Precision Sigma-Delta ADC with PGA. The AD4190/95 are a 24-Bit 62.5kSPS Multi-Channel Low Noise Precision Sigma-Delta ADC with PGA
EXE
157 MB
ACE Installer Software 1.30.3522.122 [Aug 06 26]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.