Overview
Product Details
Demonstration circuit 2407A is a dual channel 42V, 4A synchronous step-down Silent Switcher® with 6.2μA quiescent current featuring the LT8650S. The LT8650S is the second-generation Silent Switcher that minimizes EMI and reduces PCB layout sensitivity. The demonstration circuit has two outputs: 5V and 3.3V. Each output can source up to 4A continuous current at the same time. Figure 1 shows the conducted EMI measurements from 150kHz to 30MHz. Figure 2 shows the radiated EMI measurements from 30MHz to 1GHz. All measurements were tested per CISPR 25 specifications. The circuit passes the tests with wide margins.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
DC2407A - Schematics11/15/2017PDF36K
-
DC2407A - Demo Board Manual11/15/2017PDF387K
-
DC2407A - Design Files11/15/2017ZIP1M