Overview
Product Details
Demonstration kit DC2386A is a kit of the DC2330A LTC4125EUFD demonstration board, the DC2445A-A/DC2445A-B LTC4120EUD demonstration board, and an assortment of different length standoffs. The DC2330A can deliver up to 1.68W to the receive board with up to 12mm spacing between the transmit and receive coils.
Markets and Technologies
Applicable Parts
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            DC2445A - Schematic2/29/2016PDF115K
 - 
                                                                
                                                                    
                                                                                                                                            DC2330A - Schematic2/29/2016PDF111K
 
- 
                                                                
                                                                    
                                                                                                                                            DC2386A - Demo Manual3/9/2016PDF1M
 
- 
                                                                
                                                                    
                                                                                                                                            DC2445A - Design Files2/29/2016ZIP4 M
 - 
                                                                
                                                                    
                                                                                                                                            DC2330A - Design Files2/29/2016ZIP5M