Overview
Product Details
The demo circuit 1693A is an isolated flyback μModule® DC/DC converter featuring the LTM8047. The demo circuit is designed for a 5V output from a 4.5V to 30V input. The typical current capability of the 5V output varies with input voltage from about 110mA at VIN = 4.5V to about 350mA at VIN = 30V.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
DC1693A - Schematic1/15/2014PDF28K
-
DC1693 - Demo Manual1/15/2014PDF447K
-
DC1693A - Design Files1/15/2014ZIP818K