Overview
Product Details
Demonstration circuit 1294A exercises four adjustable linear regulators in parallel using the LT3080. A small 20 mΩ ballast resistor is required for parallel operation. A short PCB trace can easily serve that purpose. The paralleled devices provide up to 4.4A of output current at 3.3V.
Architected as a precision current source and voltage follower, the LT3080 can be used in many applications requiring high current, adjustability to zero output, and no heat sink. The device brings out the collector of the pass transistor to allow low dropout operation when used with multiple supplies. The LT3080's output voltage can be programmed to any level between 0V and 36V; however the demo board has a reduced input voltage range from 3.8V to 25V due to the input capacitor voltage rating.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
DC1294A - Schematic9/24/2009PDF28K
-
DC1294A - Demo Manual9/24/2009PDF297K
-
DC1294A - Design File9/24/2009ZIP674K